Menu
CAD (0)
  • Cart is empty
  • Steel with nickel plated finish, and stainless steel.
  • Nylon base pad provides non-abrasive surface.
  • Excellent for leveling light duty machines, cabinets, and office furniture.
  • Economical leveling solution.
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Plating

Thread (X)

A

B

List Price

CAD

N/A Industrial Glides N/A Nickel N/A M6 x 1.0 N/A 38 mm N/A 31 mm $3.75 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M8 x 1.25 N/A 38 mm N/A 31 mm $3.85 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M8 x 1.25 N/A 38 mm N/A 52 mm $4.60 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M10 x 1.5 N/A 51 mm N/A 52 mm $4.85 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M10 x 1.5 N/A 51 mm N/A 61 mm $5.25 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M10 x 1.5 N/A 102 mm N/A 61 mm $5.80 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M12 x 1.75 N/A 51 mm N/A 61 mm $5.90 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M12 x 1.75 N/A 102 mm N/A 61 mm $6.85 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M12 x 1.75 N/A 51 mm N/A 71 mm $8.45 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M12 x 1.75 N/A 102 mm N/A 71 mm $8.95 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M16 x 2.0 N/A 51 mm N/A 71 mm $9.35 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M16 x 2.0 N/A 102 mm N/A 71 mm $10.80 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M12 x 1.75 N/A 102 mm N/A 81 mm $11.35 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M12 x 1.75 N/A 152 mm N/A 81 mm $12.20 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M16 x 2.0 N/A 102 mm N/A 81 mm $13.60 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A M16 x 2.0 N/A 152 mm N/A 81 mm $15.25 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M6 x 1.0 N/A 38 mm N/A 31 mm $7.60 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M8 x 1.25 N/A 38 mm N/A 31 mm $7.75 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M8 x 1.25 N/A 38 mm N/A 52 mm $12.95 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M10 x 1.5 N/A 51 mm N/A 52 mm $14.65 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M10 x 1.5 N/A 51 mm N/A 61 mm $15.25 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M10 x 1.5 N/A 102 mm N/A 61 mm $17.10 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M12 x 1.75 N/A 51 mm N/A 61 mm $17.35 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M12 x 1.75 N/A 102 mm N/A 61 mm $22.00 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M12 x 1.75 N/A 51 mm N/A 71 mm $19.50 N/A CAD Icon (for items table)
1 - 25 of 32 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top