Menu
CAD (0)
  • Cart is empty
  • Steel with nickel plated finish, and stainless steel.
  • Nylon base pad provides non-abrasive surface.
  • Excellent for leveling light duty machines, cabinets, and office furniture.
  • Economical leveling solution.
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Plating

Thread (X)

A

B

List Price

CAD

N/A Industrial Glides N/A Stainless Steel N/A M12 x 1.75 N/A 102 mm N/A 71 mm $22.35 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M16 x 2.0 N/A 51 mm N/A 71 mm $24.15 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M16 x 2.0 N/A 102 mm N/A 71 mm $29.00 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M12 x 1.75 N/A 102 mm N/A 81 mm $28.50 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M12 x 1.75 N/A 152 mm N/A 81 mm $31.50 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M16 x 2.0 N/A 102 mm N/A 81 mm $35.00 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A M16 x 2.0 N/A 152 mm N/A 81 mm $40.40 N/A CAD Icon (for items table)
26 - 32 of 32 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top