CAD (0)
▾
Metric Nylon Leveling Mounts With Bolts
Metric Leveling Mounts, Leveling Pads
- Nylon base is water and corrosion resistant.
- 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
- Lag holes
- Steel and stainless steel components available.
- Patent pending (Polymount).
1 2
Clear
Filter
Thread (X)
M20 x 2.5 M12 x 1.75 M16 x 2.0 M10 x 1.5
B (mm)
102 152 203
A (mm)
50 80
C (mm)
123 175 225
Load (kg)
1815 2268
Item # |
Item Name |
Thread (X) |
B |
A |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-424SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 152 mm | A N/A 50 mm | C N/A 175 mm | Load N/A 1815 kg | $28.90 |
| LM-425SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 203 mm | A N/A 50 mm | C N/A 225 mm | Load N/A 1815 kg | $30.50 |
| LM-426SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 102 mm | A N/A 50 mm | C N/A 123 mm | Load N/A 1815 kg | $36.00 |
| LM-427SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 152 mm | A N/A 50 mm | C N/A 175 mm | Load N/A 1815 kg | $39.20 |
| LM-428SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 203 mm | A N/A 50 mm | C N/A 225 mm | Load N/A 1815 kg | $43.00 |
| LM-429SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $25.75 |
| LM-430SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $28.90 |
| LM-431SS | N/A Leveling Mounts | Thread (X) N/A M10 x 1.5 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $30.75 |
| LM-432SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $28.35 |
| LM-433SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $32.30 |
| LM-434SS | N/A Leveling Mounts | Thread (X) N/A M12 x 1.75 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $33.60 |
| LM-435SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $39.40 |
| LM-436SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $42.30 |
| LM-437SS | N/A Leveling Mounts | Thread (X) N/A M16 x 2.0 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $45.25 |
| LM-438SS | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 102 mm | A N/A 80 mm | C N/A 123 mm | Load N/A 2268 kg | $53.75 |
| LM-439SS | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 152 mm | A N/A 80 mm | C N/A 175 mm | Load N/A 2268 kg | $56.75 |
| LM-440SS | N/A Leveling Mounts | Thread (X) N/A M20 x 2.5 | B N/A 203 mm | A N/A 80 mm | C N/A 225 mm | Load N/A 2268 kg | $61.95 |
1 2