Menu
CAD (0)
  • Cart is empty
  • Nylon base is water and corrosion resistant.
  • 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
  • Lag holes
  • Steel and stainless steel components available.
  • Patent pending (Polymount).
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

A

B

Load

List Price

N/A Leveling Mounts N/A M10 x 1.5 N/A 50 mm N/A 41 mm N/A 1815 kg $12.45
N/A Leveling Mounts N/A M12 x 1.75 N/A 50 mm N/A 41 mm N/A 1815 kg $10.85
N/A Leveling Mounts N/A M16 x 2.0 N/A 50 mm N/A 41 mm N/A 1815 kg $11.95
N/A Leveling Mounts N/A M10 x 1.50 N/A 80 mm N/A 41 mm N/A 2268 kg $10.80
N/A Leveling Mounts N/A M12 x 1.75 N/A 80 mm N/A 41 mm N/A 2268 kg $11.70
N/A Leveling Mounts N/A M16 x 2.0 N/A 80 mm N/A 41 mm N/A 2268 kg $12.35
N/A Leveling Mounts N/A M20 x 2.5 N/A 80 mm N/A 41 mm N/A 2268 kg $17.00
N/A Leveling Mounts N/A M10 x 1.5 N/A 50 mm N/A 41 mm N/A 1815 kg $16.95
N/A Leveling Mounts N/A M12 x 1.75 N/A 50 mm N/A 41 mm N/A 1815 kg $23.40
N/A Leveling Mounts N/A M16 x 2.0 N/A 50 mm N/A 41 mm N/A 1815 kg $31.00
N/A Leveling Mounts N/A M10 x 1.5 N/A 80 mm N/A 41 mm N/A 2268 kg $17.75
N/A Leveling Mounts N/A M12 x 1.75 N/A 80 mm N/A 41 mm N/A 2268 kg $24.00
N/A Leveling Mounts N/A M16 x 2.0 N/A 80 mm N/A 41 mm N/A 2268 kg $31.25
N/A Leveling Mounts N/A M20 x 2.5 N/A 80 mm N/A 41 mm N/A 2268 kg $36.25
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top