CAD (0)
▾
Metric Toggle Pads
Metric Leveling Mounts, Leveling Pads
- Zinc-plated steel
- Available with steel pad or Delrin® pad
- 10 degree swivel
- Do not exceed load rating
- Metric sizes have black oxide finish
Item # |
Item Name |
Material |
Thread (X) |
B |
C |
E |
List Price |
|---|---|---|---|---|---|---|---|
| BTP-208 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A M8 | B N/A 16 mm | C N/A 19 mm | E N/A 9 mm | $13.40 |
| BTP-210 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A M10 | B N/A 20 mm | C N/A 22 mm | E N/A 11 mm | $14.90 |
| BTP-212 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A M12 | B N/A 24 mm | C N/A 25 mm | E N/A 12 mm | $17.25 |
| BTP-216 | N/A Toggle Pads | Material N/A Steel | Thread (X) N/A M16 | B N/A 30 mm | C N/A 34 mm | E N/A 16 mm | $21.10 |