Menu
CAD (0)
  • Cart is empty
  • Designed for high precision and computerized machinery
  • Do not exceed load capacity
  • 10 degree swivel in all directions to keep machinery level on uneven surfaces
  • Additional load standards available upon request
  • Patent M9600727.3 (Germany)
  • Other Foreign Patents D2053583, D2053584
  • Anti-Vibe°
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

B

C

D

Load

List Price

N/A Leveling Mounts N/A 3/8-16 N/A 1 1/4 in. N/A 1 1/2 in. N/A 5/8 in. N/A 100 lbs. $24.40
N/A Leveling Mounts N/A 1/2-13 N/A 1 7/8 in. N/A 1 3/4 in. N/A 3/4 in. N/A 240 lbs. $34.20
N/A Leveling Mounts N/A 5/8-11 N/A 2 1/2 in. N/A 1 7/8 in. N/A 7/8 in. N/A 440 lbs. $55.20
N/A Leveling Mounts N/A 3/4-10 N/A 3 in. N/A 2 1/8 in. N/A 1 1/16 in. N/A 650 lbs. $75.20
N/A Leveling Mounts N/A 1-8 N/A 4 in. N/A 2 1/2 in. N/A 1 3/8 in. N/A 1180 lbs. $116.00
N/A Leveling Mounts N/A 1 1/4-7 N/A 6 in. N/A 2 7/8 in. N/A 1 7/8 in. N/A 2710 lbs. QUOTE
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top