CAD (0)
▾
Standard Anti-Vibration Leveling Mounts With Bolts
Inch Leveling Mounts, Leveling Pads
- Designed for high precision and computerized machinery
- Do not exceed load capacity
- 10 degree swivel in all directions to keep machinery level on uneven surfaces
- Additional load standards available upon request
- Jam nut included
- Anti-Vibe°
Item # |
Item Name |
Thread (X) |
E |
B |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-350 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | E N/A 2 in. | B N/A 1 1/4 in. | C N/A 3 1/2 in. | Load N/A 100 lbs. | $27.30 |
| LM-351 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | E N/A 2 in. | B N/A 1 7/8 in. | C N/A 3 3/4 in. | Load N/A 240 lbs. | $36.75 |
| LM-352 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | E N/A 2 in. | B N/A 2 1/2 in. | C N/A 3 7/8 in. | Load N/A 440 lbs. | $61.00 |
| LM-353 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | E N/A 2 in. | B N/A 3 in. | C N/A 4 1/8 in. | Load N/A 650 lbs. | $81.50 |
| LM-354 | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 3 1/2 in. | B N/A 4 in. | C N/A 6 in. | Load N/A 1180 lbs. | $135.00 |
| LM-355 | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 4 1/4 in. | B N/A 4 in. | C N/A 6 1/8 in. | Load N/A 535 lbs. | $177.00 |
| LM-356 | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | E N/A 4 in. | B N/A 6 in. | C N/A 6 7/8 in. | Load N/A 2710 lbs. | QUOTE |
| LM-357 | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | E N/A 6 in. | B N/A 6 in. | C N/A 8 3/4 in. | Load N/A 1230 lbs. | QUOTE |