CAD (0)
▾
Standard Delrin® Leveling Mounts With Bolts
Inch Leveling Mounts, Leveling Pads
- 10 degree swivel in any direction to keep machine tools, racks, assembly lines, and other equipment level
- Hardened ball insures proper seating
- Available in inch and metric sizes
- Jam nut included
- New stainless steel bolt sizes
1 2
Item # |
Item Name |
Thread (X) |
E |
B |
C |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| DLM-300 | N/A Leveling Mounts | Thread (X) N/A 10-32 | E N/A 1 in. | B N/A 3/4 in. | C N/A 1 17/32 in. | Load N/A 150 lbs. | $8.55 |
| DLM-3005 | N/A Leveling Mounts | Thread (X) N/A 10-32 | E N/A 2 in. | B N/A 3/4 in. | C N/A 2 1/2 in. | Load N/A 150 lbs. | $11.15 |
| DLM-301 | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | E N/A 1 1/4 in. | B N/A 1 in. | C N/A 1 15/16 in. | Load N/A 200 lbs. | $9.90 |
| DLM-3015 | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | E N/A 2 1/2 in. | B N/A 1 in. | C N/A 3 3/16 in. | Load N/A 200 lbs. | $14.60 |
| DLM-3017 | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | E N/A 2 in. | B N/A 1 1/4 in. | C N/A 2 7/8 in. | Load N/A 250 lbs. | $14.15 |
| DLM-3018 | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | E N/A 4 in. | B N/A 1 1/4 in. | C N/A 4 7/8 in. | Load N/A 250 lbs. | $19.20 |
| DLM-302 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | E N/A 2 in. | B N/A 1 1/4 in. | C N/A 2 7/8 in. | Load N/A 300 lbs. | $12.60 |
| DLM-3025 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | E N/A 4 in. | B N/A 1 1/4 in. | C N/A 4 7/8 in. | Load N/A 300 lbs. | $19.20 |
| DLM-303 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | E N/A 2 in. | B N/A 1 7/8 in. | C N/A 3 1/8 in. | Load N/A 700 lbs. | $18.45 |
| DLM-3035 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | E N/A 4 in. | B N/A 1 7/8 in. | C N/A 5 1/8 in. | Load N/A 700 lbs. | $25.00 |
| DLM-304 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | E N/A 2 in. | B N/A 2 1/2 in. | C N/A 3 1/4 in. | Load N/A 1200 lbs. | $31.70 |
| DLM-3045 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | E N/A 4 in. | B N/A 2 1/2 in. | C N/A 5 1/4 in. | Load N/A 1200 lbs. | $38.75 |
| DLM-305 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | E N/A 2 in. | B N/A 3 in. | C N/A 3 1/2 in. | Load N/A 1800 lbs. | $39.10 |
| DLM-3055 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | E N/A 4 in. | B N/A 3 in. | C N/A 5 1/2 in. | Load N/A 1800 lbs. | $55.50 |
| DLM-3057 | N/A Leveling Mounts | Thread (X) N/A 7/8-9 | E N/A 4 in. | B N/A 4 in. | C N/A 5 7/8 in. | Load N/A 1700 lbs. | $80.00 |
| DLM-306 | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 3 1/2 in. | B N/A 4 in. | C N/A 5 3/8 in. | Load N/A 2000 lbs. | $60.50 |
| DLM-307 | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 4 1/4 in. | B N/A 4 in. | C N/A 6 1/8 in. | Load N/A 2000 lbs. | $61.40 |
| DLM-3075 | N/A Leveling Mounts | Thread (X) N/A 1-8 | E N/A 6 in. | B N/A 4 in. | C N/A 7 7/8 in. | Load N/A 2000 lbs. | $69.50 |
| DLM-308 | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | E N/A 4 in. | B N/A 6 in. | C N/A 6 3/4 in. | Load N/A 3200 lbs. | QUOTE |
| DLM-309 | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | E N/A 6 in. | B N/A 6 in. | C N/A 8 3/4 in. | Load N/A 3200 lbs. | QUOTE |
| DLM-300SS | N/A Leveling Mounts | Thread (X) N/A 10-32 | E N/A 1 in. | B N/A 3/4 in. | C N/A 1 17/32 in. | Load N/A 150 lbs. | $15.60 |
| DLM-3005SS | N/A Leveling Mounts | Thread (X) N/A 10-32 | E N/A 2 in. | B N/A 3/4 in. | C N/A 2 1/2 in. | Load N/A 150 lbs. | $16.70 |
| DLM-301SS | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | E N/A 1 1/4 in. | B N/A 1 in. | C N/A 1 15/16 in. | Load N/A 200 lbs. | $21.50 |
| DLM-3015SS | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | E N/A 2 1/2 in. | B N/A 1 in. | C N/A 3 3/16 in. | Load N/A 200 lbs. | $21.75 |
| DLM-3017SS | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | E N/A 2 in. | B N/A 1 1/4 in. | C N/A 2 7/8 in. | Load N/A 250 lbs. | $21.50 |
1 2


