Menu
CAD (0)
  • Cart is empty
  • Steel with nickel plated finish, and stainless steel.
  • Nylon base pad provides non-abrasive surface.
  • Excellent for leveling light duty machines, cabinets, and office furniture.
  • Economical leveling solution.
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Plating

Thread (X)

A

B

List Price

CAD

N/A Industrial Glides N/A Nickel N/A 10-24 N/A 1 1/2 in N/A 1 1/4 in $3.85 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/4-20 N/A 1 1/2 in N/A 1 1/4 in $3.90 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 5/16-18 N/A 1 1/2 in N/A 1 1/4 in $4.10 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 5/16-18 N/A 2 in N/A 2 in $4.70 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 3/8-16 N/A 2 in N/A 2 in $4.85 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 3/8-16 N/A 2 in N/A 2 13/32 in $5.20 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 3/8-16 N/A 4 in N/A 2 13/32 in $5.65 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/2-13 N/A 2 in N/A 2 13/32 in $6.10 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/2-13 N/A 4 in N/A 2 13/32 in $7.00 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/2-13 N/A 2 in N/A 2 3/4 in $8.80 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/2-13 N/A 4 in N/A 2 3/4 in $9.10 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 5/8-11 N/A 2 in N/A 2 3/4 in $10.40 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 5/8-11 N/A 4 in N/A 2 3/4 in $11.45 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/2-13 N/A 4 in N/A 3 3/16 in $11.90 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 1/2-13 N/A 6 in N/A 3 3/16 in $12.90 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 5/8-11 N/A 4 in N/A 3 3/16 in $14.35 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Nickel N/A 5/8-11 N/A 6 in N/A 3 3/16 in $16.15 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 10-24 N/A 1 1/2 in N/A 1 1/4 in $6.90 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 1/4-20 N/A 1 1/2 in N/A 1 1/4 in $6.90 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 5/16-18 N/A 1 1/2 in N/A 1 1/4 in $7.20 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 5/16-18 N/A 2 in N/A 2 in $11.80 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 3/8-16 N/A 2 in N/A 2 in $13.40 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 3/8-16 N/A 2 in N/A 2 13/32 in $13.85 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 3/8-16 N/A 4 in N/A 2 13/32 in $15.55 N/A CAD Icon (for items table)
N/A Industrial Glides N/A Stainless Steel N/A 1/2-13 N/A 2 in N/A 2 13/32 in $15.75 N/A CAD Icon (for items table)
1 - 25 of 34 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top