CAD (0)
▾
Standard Leveling Mounts
Inch Leveling Mounts, Leveling Pads
- 10 degree swivel in all directions to keep machine tools, racks, assembly lines, and other equipment level.
- Available in steel or stainless steel.
- Do not exceed load requirements.
- Hardened ball insures proper seating.
Item # |
Item Name |
Thread (X) |
B |
C |
D |
Load |
List Price |
|---|---|---|---|---|---|---|---|
| LM-100 | N/A Leveling Mounts | Thread (X) N/A 10-32 | B N/A 3/4 in. | C N/A 17/32 in. | D N/A 3/8 in. | Load N/A 700 lbs. | $6.15 |
| LM-101 | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | B N/A 1 in. | C N/A 45/64 in. | D N/A 1/2 in. | Load N/A 1000 lbs. | $7.00 |
| LM-1015 | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | B N/A 1 1/4 in. | C N/A 7/8 in. | D N/A 5/8 in. | Load N/A 2500 lbs. | $12.45 |
| LM-102 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 1 1/4 in. | C N/A 7/8 in. | D N/A 5/8 in. | Load N/A 3750 lbs. | $11.20 |
| LM-103 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 1 7/8 in. | C N/A 1 1/8 in. | D N/A 3/4 in. | Load N/A 5000 lbs. | $14.05 |
| LM-104 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 2 1/2 in. | C N/A 1 1/4 in. | D N/A 7/8 in. | Load N/A 6000 lbs. | $24.40 |
| LM-105 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 3 in. | C N/A 1 1/2 in. | D N/A 1 1/16 in. | Load N/A 7400 lbs. | $33.60 |
| LM-1055 | N/A Leveling Mounts | Thread (X) N/A 7/8-9 | B N/A 4 in. | C N/A 1 7/8 in. | D N/A 1 3/8 in. | Load N/A 15000 lbs. | $36.40 |
| LM-106 | N/A Leveling Mounts | Thread (X) N/A 1-8 | B N/A 4 in. | C N/A 1 7/8 in. | D N/A 1 3/8 in. | Load N/A 20000 lbs. | $42.85 |
| LM-107 | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | B N/A 6 in. | C N/A 2 3/4 in. | D N/A 1 7/8 in. | Load N/A 43000 lbs. | QUOTE |
| LM-100SS | N/A Leveling Mounts | Thread (X) N/A 10-32 | B N/A 3/4 in. | C N/A 17/32 in. | D N/A 3/8 in. | Load N/A 700 lbs. | $13.40 |
| LM-101SS | N/A Leveling Mounts | Thread (X) N/A 1/4-20 | B N/A 1 in. | C N/A 45/64 in. | D N/A 1/2 in. | Load N/A 1000 lbs. | $22.60 |
| LM-1015SS | N/A Leveling Mounts | Thread (X) N/A 5/16-18 | B N/A 1 1/4 in. | C N/A 7/8 in. | D N/A 5/8 in. | Load N/A 2500 lbs. | $26.10 |
| LM-102SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | B N/A 1 1/4 in. | C N/A 7/8 in. | D N/A 5/8 in. | Load N/A 3750 lbs. | $23.65 |
| LM-103SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | B N/A 1 7/8 in. | C N/A 1 1/8 in. | D N/A 3/4 in. | Load N/A 5000 lbs. | $33.00 |
| LM-104SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | B N/A 2 1/2 in. | C N/A 1 1/4 in. | D N/A 7/8 in. | Load N/A 6000 lbs. | $60.40 |
| LM-105SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | B N/A 3 in. | C N/A 1 1/2 in. | D N/A 1 1/16 in. | Load N/A 7400 lbs. | $102.00 |
| LM-1055SS | N/A Leveling Mounts | Thread (X) N/A 7/8-9 | B N/A 4 in. | C N/A 1 7/8 in. | D N/A 1 3/8 in. | Load N/A 15000 lbs. | $135.50 |
| LM-106SS | N/A Leveling Mounts | Thread (X) N/A 1-8 | B N/A 4 in. | C N/A 1 7/8 in. | D N/A 1 3/8 in. | Load N/A 20000 lbs. | $136.00 |
| LM-107SS | N/A Leveling Mounts | Thread (X) N/A 1 1/4-7 | B N/A 6 in. | C N/A 2 3/4 in. | D N/A 1 7/8 in. | Load N/A 43000 lbs. | $258.00 |