CAD (0)
▾
Standard Nylon Leveling Mounts
Inch Leveling Mounts, Leveling Pads
- Nylon base is water and corrosion resistant.
- 15 degree swivel in any direction to keep machine tools, racks assembly lines, and other equipment level.
- Lag holes
- Steel and stainless steel components available.
- Patent pending (Polymount).
Item # |
Item Name |
Thread (X) |
A |
B |
Load |
List Price |
|---|---|---|---|---|---|---|
| LM-120 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | A N/A 2 in. | B N/A 1 5/8 in. | Load N/A 4000 lbs. | $10.10 |
| LM-121 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | A N/A 2 in. | B N/A 1 5/8 in. | Load N/A 4000 lbs. | $10.60 |
| LM-122 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | A N/A 2 in. | B N/A 1 5/8 in. | Load N/A 4000 lbs. | $11.75 |
| LM-123 | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $10.60 |
| LM-124 | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $11.75 |
| LM-125 | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $12.45 |
| LM-126 | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $27.30 |
| LM-120SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | A N/A 2 in. | B N/A 1 5/8 in. | Load N/A 4000 lbs. | $17.35 |
| LM-121SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | A N/A 2 in. | B N/A 1 5/8 in. | Load N/A 4000 lbs. | $23.35 |
| LM-122SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | A N/A 2 in. | B N/A 1 5/8 in. | Load N/A 4000 lbs. | $30.75 |
| LM-123SS | N/A Leveling Mounts | Thread (X) N/A 3/8-16 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $17.65 |
| LM-124SS | N/A Leveling Mounts | Thread (X) N/A 1/2-13 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $23.65 |
| LM-125SS | N/A Leveling Mounts | Thread (X) N/A 5/8-11 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $31.00 |
| LM-126SS | N/A Leveling Mounts | Thread (X) N/A 3/4-10 | A N/A 3 in. | B N/A 1 5/8 in. | Load N/A 5000 lbs. | $36.25 |