CAD (0)
▾
1 2
Item # |
Item Name |
Ball Material |
Thread (M) |
L |
d2 |
S1 |
A |
B |
E |
C |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 9823SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 1.000 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | A N/A 0.9370 in. | B N/A 0.500 in. | E N/A 0.625 in. | C N/A 0.307 in. | $39.20 |
| 9818SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 1.500 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | A N/A 0.9370 in. | B N/A 0.500 in. | E N/A 0.625 in. | C N/A 0.307 in. | $40.85 |
| 9819SS | N/A Ball Clamping Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 2.000 in. | d2 N/A 0.372 in. | S1 N/A 0.051 in. | A N/A 0.9370 in. | B N/A 0.500 in. | E N/A 0.625 in. | C N/A 0.307 in. | $41.75 |
1 2