CAD (0)
▾
1 2
Item # |
Item Name |
Ball Material |
Thread (M) |
L |
S |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|
| 470620BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M6 | L N/A 20 mm | S N/A 0.8 mm | B N/A 3 mm | C N/A 3 mm | $19.20 |
| 470810BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M8 | L N/A 10 mm | S N/A 1.2 mm | B N/A 4 mm | C N/A 4 mm | $21.95 |
| 470820BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M8 | L N/A 20 mm | S N/A 1.2 mm | B N/A 4 mm | C N/A 4 mm | $22.30 |
| 471012BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M10 | L N/A 12 mm | S N/A 1.7 mm | B N/A 5 mm | C N/A 5 mm | $24.75 |
| 471020BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M10 | L N/A 20 mm | S N/A 1.7 mm | B N/A 5 mm | C N/A 5 mm | $25.60 |
| 471216BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M12 | L N/A 16 mm | S N/A 2 mm | B N/A 6 mm | C N/A 6 mm | $31.75 |
| 471620BN | N/A Ball Clamping Screws | Ball Material N/A Stainless Steel | Thread (M) N/A M16 | L N/A 20 mm | S N/A 3.3 mm | B N/A 8 mm | C N/A 8 mm | $54.50 |
1 2