CAD (0)
▾
Item # |
Item Name |
Ball Material |
Thread (M) |
L |
d1 |
S |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| 9530 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 0.500 in. | d1 N/A 0.157 in. | S N/A 0.051 in. | B N/A 0.125 in. | C N/A 0.120 in. | $5.65 |
| 9531 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/4-20 | L N/A 0.750 in. | d1 N/A 0.157 in. | S N/A 0.051 in. | B N/A 0.125 in. | C N/A 0.120 in. | $5.85 |
| 9532 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 0.750 in. | d1 N/A 0.216 in. | S N/A 0.061 in. | B N/A 0.157 in. | C N/A 0.151 in. | $6.00 |
| 9533 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/16-18 | L N/A 1.000 in. | d1 N/A 0.216 in. | S N/A 0.061 in. | B N/A 0.157 in. | C N/A 0.151 in. | $6.10 |
| 9534 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A 0.750 in. | d1 N/A 0.275 in. | S N/A 0.071 in. | B N/A 0.196 in. | C N/A 0.182 in. | $6.95 |
| 9535 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 3/8-16 | L N/A 1.000 in. | d1 N/A 0.275 in. | S N/A 0.071 in. | B N/A 0.196 in. | C N/A 0.182 in. | $7.40 |
| 9536 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/2-13 | L N/A 1.000 in. | d1 N/A 0.334 in. | S N/A 0.122 in. | B N/A 0.250 in. | C N/A 0.245 in. | $8.80 |
| 9537 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 1/2-13 | L N/A 1.500 in. | d1 N/A 0.334 in. | S N/A 0.122 in. | B N/A 0.250 in. | C N/A 0.245 in. | $9.15 |
| 9538 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 1.000 in. | d1 N/A 0.472 in. | S N/A 0.142 in. | B N/A 0.315 in. | C N/A 0.307 in. | $13.25 |
| 9539 | N/A Ball Set Screws | Ball Material N/A Steel | Thread (M) N/A 5/8-11 | L N/A 1.500 in. | d1 N/A 0.472 in. | S N/A 0.142 in. | B N/A 0.315 in. | C N/A 0.307 in. | $13.70 |
| 9530SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 0.500 in. | d1 N/A 0.157 in. | S N/A 0.051 in. | B N/A 0.125 in. | C N/A 0.120 in. | $8.65 |
| 9531SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/4-20 | L N/A 0.750 in. | d1 N/A 0.157 in. | S N/A 0.051 in. | B N/A 0.125 in. | C N/A 0.120 in. | $8.85 |
| 9532SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 0.750 in. | d1 N/A 0.216 in. | S N/A 0.061 in. | B N/A 0.157 in. | C N/A 0.151 in. | $9.55 |
| 9533SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/16-18 | L N/A 1.000 in. | d1 N/A 0.216 in. | S N/A 0.061 in. | B N/A 0.157 in. | C N/A 0.151 in. | $9.80 |
| 9534SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A 0.750 in. | d1 N/A 0.275 in. | S N/A 0.071 in. | B N/A 0.196 in. | C N/A 0.182 in. | $11.00 |
| 9535SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 3/8-16 | L N/A 1.000 in. | d1 N/A 0.275 in. | S N/A 0.071 in. | B N/A 0.196 in. | C N/A 0.182 in. | $11.15 |
| 9536SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/2-13 | L N/A 1.000 in. | d1 N/A 0.334 in. | S N/A 0.122 in. | B N/A 0.250 in. | C N/A 0.245 in. | $14.20 |
| 9537SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 1/2-13 | L N/A 1.500 in. | d1 N/A 0.334 in. | S N/A 0.122 in. | B N/A 0.250 in. | C N/A 0.245 in. | $14.50 |
| 9538SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 1.000 in. | d1 N/A 0.472 in. | S N/A 0.142 in. | B N/A 0.315 in. | C N/A 0.307 in. | $25.60 |
| 9539SS | N/A Ball Set Screws | Ball Material N/A Stainless | Thread (M) N/A 5/8-11 | L N/A 1.500 in. | d1 N/A 0.472 in. | S N/A 0.142 in. | B N/A 0.315 in. | C N/A 0.307 in. | $26.35 |