CAD (0)
▾
Metric Steel Ball Plungers
Ball Plungers
- Steel body, stainless steel ball nose, zinc-plated finish.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
Item # |
Item Name |
End Pressure Start |
End Pressure Full |
A |
B |
C |
Ball Dia. (D) |
List Price |
|---|---|---|---|---|---|---|---|---|
| MBP-150 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 0.25 kg | End Pressure Full N/A 0.50 kg | A N/A M 4 x 0.7 | B N/A 9 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $8.25 |
| MBP-151 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 0.25 kg | End Pressure Full N/A 0.70 kg | A N/A M 5 x 0.8 | B N/A 13 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $8.45 |
| MBP-152 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 0.70 kg | End Pressure Full N/A 1.35 kg | A N/A M 5 x 0.8 | B N/A 13 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $8.45 |
| MBP-153 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 0.90 kg | End Pressure Full N/A 2.25 kg | A N/A M 5 x 0.8 | B N/A 13 mm | C N/A 0.60 mm | Ball Dia. (D) N/A 2.36 mm | $8.45 |
| MBP-154 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 0.90 kg | End Pressure Full N/A 1.80 kg | A N/A M 6 x 1.0 | B N/A 13.50 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.20 mm | $8.70 |
| MBP-155 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 1.35 kg | End Pressure Full N/A 3.15 kg | A N/A M 6 x 1.0 | B N/A 13.50 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.20 mm | $8.70 |
| MBP-156 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 1.80 kg | End Pressure Full N/A 5.40 kg | A N/A M 6 x 1.0 | B N/A 13.50 mm | C N/A 0.90 mm | Ball Dia. (D) N/A 3.20 mm | $8.70 |
| MBP-157 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 0.90 kg | End Pressure Full N/A 2.00 kg | A N/A M 8 x 1.25 | B N/A 15 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.96 mm | $8.75 |
| MBP-158 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 1.80 kg | End Pressure Full N/A 4.00 kg | A N/A M 8 x 1.25 | B N/A 15 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.96 mm | $8.75 |
| MBP-159 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 7.65 kg | A N/A M 8 x 1.25 | B N/A 15 mm | C N/A 1.00 mm | Ball Dia. (D) N/A 3.96 mm | $8.75 |
| MBP-160 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 1.13 kg | End Pressure Full N/A 2.25 kg | A N/A M 10 x 1.5 | B N/A 16 mm | C N/A 1.20 mm | Ball Dia. (D) N/A 4.75 mm | $8.95 |
| MBP-161 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 2.25 kg | End Pressure Full N/A 4.50 kg | A N/A M 10 x 1.5 | B N/A 16 mm | C N/A 1.20 mm | Ball Dia. (D) N/A 4.75 mm | $8.95 |
| MBP-162 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 9.50 kg | A N/A M 10 x 1.5 | B N/A 16 mm | C N/A 1.20 mm | Ball Dia. (D) N/A 4.75 mm | $8.95 |
| MBP-163 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 1.35 kg | End Pressure Full N/A 2.70 kg | A N/A M 12 x 1.75 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 7.14 mm | $9.00 |
| MBP-164 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 5.40 kg | A N/A M 12 x 1.75 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 7.14 mm | $9.00 |
| MBP-165 | N/A Metric Steel Ball Plungers | End Pressure Start N/A 2.70 kg | End Pressure Full N/A 13.50 kg | A N/A M 12 x 1.75 | B N/A 19 mm | C N/A 2 mm | Ball Dia. (D) N/A 7.14 mm | $9.00 |