Menu
CAD (0)
  • Cart is empty
  • Available in zinc plated steel or stainless steel.
  • Non-locking design.
  • All plungers include nylon locking patch.
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 

Item #

Item Name

Material

End Pressure Start

End Pressure Full

Thread (A)

B

C

D

E

F

List Price

N/A Retractable Plungers N/A Stainless Steel N/A 3 lbs. N/A 6 lbs. N/A 5/8-11 N/A 1 in. N/A 5/16 in. N/A 0.311 in. N/A 13/32 in. N/A 1 1/8 in. $46.00
26 - 26 of 26 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top