CAD (0)
▾
Metric Press Fit Ball Plungers
Press Fit Ball Plungers
- Small, lightweight plungers excellent in light duty applications.
- Stainless steel ball available in Delrin® body or stainless steel body.
- Stainless steel spring.
- Pressure in (N) newtons.
- d1 tolerance = +0.01-0mm.
Item # |
Item Name |
Material |
d1 |
A |
B |
C |
D |
E |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| 42104 | N/A Ball Plungers | Material N/A Stainless Steel | d1 N/A 4 mm | A N/A 3 mm | B N/A 4.6 mm | C N/A 5 mm | D N/A 1 mm | E N/A 0.9 mm | $4.35 |
| 42105 | N/A Ball Plungers | Material N/A Stainless Steel | d1 N/A 5 mm | A N/A 4 mm | B N/A 5.6 mm | C N/A 6 mm | D N/A 1 mm | E N/A 1 mm | $4.50 |
| 42106 | N/A Ball Plungers | Material N/A Stainless Steel | d1 N/A 6 mm | A N/A 5 mm | B N/A 6.5 mm | C N/A 7 mm | D N/A 1 mm | E N/A 1.5 mm | $4.65 |
| 42108 | N/A Ball Plungers | Material N/A Stainless Steel | d1 N/A 8 mm | A N/A 6.5 mm | B N/A 8.5 mm | C N/A 9 mm | D N/A 1 mm | E N/A 1.8 mm | $4.95 |
| 42110 | N/A Ball Plungers | Material N/A Stainless Steel | d1 N/A 10 mm | A N/A 8.5 mm | B N/A 11 mm | C N/A 13 mm | D N/A 1.7 mm | E N/A 3.3 mm | $6.70 |
| 42112 | N/A Ball Plungers | Material N/A Stainless Steel | d1 N/A 12 mm | A N/A 10 mm | B N/A 13 mm | C N/A 16 mm | D N/A 2.3 mm | E N/A 4 mm | $8.35 |
| 42404 | N/A Ball Plungers | Material N/A Brass Body | d1 N/A 4 mm | A N/A 2.5 mm | B N/A 4.5 mm | C N/A 5 mm | D N/A 1 mm | E N/A .8 mm | $6.40 |
| 42405 | N/A Ball Plungers | Material N/A Brass Body | d1 N/A 5 mm | A N/A 3.5 mm | B N/A 5.5 mm | C N/A 6 mm | D N/A 1 mm | E N/A 1 mm | $6.45 |
| 42406 | N/A Ball Plungers | Material N/A Brass Body | d1 N/A 6 mm | A N/A 4.5 mm | B N/A 6.5 mm | C N/A 7 mm | D N/A 1 mm | E N/A 1.6 mm | $6.85 |
| 42408 | N/A Ball Plungers | Material N/A Brass Body | d1 N/A 8 mm | A N/A 6 mm | B N/A 8.5 mm | C N/A 9 mm | D N/A 1 mm | E N/A 1.9 mm | $7.80 |
| 42204 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 4 mm | A N/A 3 mm | B N/A 4.6 mm | C N/A 5 mm | D N/A 1 mm | E N/A 0.9 mm | $3.80 |
| 42205 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 5 mm | A N/A 4 mm | B N/A 5.6 mm | C N/A 6 mm | D N/A 1 mm | E N/A 1 mm | $4.10 |
| 42206 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 6 mm | A N/A 5 mm | B N/A 6.5 mm | C N/A 7 mm | D N/A 1 mm | E N/A 1.5 mm | $4.25 |
| 42208 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 8 mm | A N/A 6.5 mm | B N/A 8.5 mm | C N/A 9 mm | D N/A 1 mm | E N/A 1.8 mm | $4.85 |
| 42210 | N/A Ball Plungers | Material N/A Delrin Body | d1 N/A 10 mm | A N/A 8 mm | B N/A 11 mm | C N/A 13 mm | D N/A 1.5 mm | E N/A 2.4 mm | $5.30 |
| 42212 | N/A Ball Plungers | Material N/A Delrin Body | d1 N/A 12 mm | A N/A 10 mm | B N/A 13 mm | C N/A 16 mm | D N/A 1.5 mm | E N/A 3.3 mm | $6.40 |
| 42304 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 4 mm | A N/A 3 mm | B N/A 4.6 mm | C N/A 5 mm | D N/A 1 mm | E N/A 0.9 mm | $3.80 |
| 42305 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 5 mm | A N/A 4 mm | B N/A 5.6 mm | C N/A 6 mm | D N/A 1 mm | E N/A 1 mm | $4.30 |
| 42306 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 6 mm | A N/A 5 mm | B N/A 6.5 mm | C N/A 7 mm | D N/A 1 mm | E N/A 1.5 mm | $4.35 |
| 42308 | N/A Ball Plungers | Material N/A Delrin® | d1 N/A 8 mm | A N/A 6.5 mm | B N/A 8.5 mm | C N/A 9 mm | D N/A 1 mm | E N/A 1.8 mm | $4.95 |
| 42310 | N/A Ball Plungers | Material N/A Delrin Body | d1 N/A 10 mm | A N/A 8 mm | B N/A 11 mm | C N/A 13 mm | D N/A 1.5 mm | E N/A 2.4 mm | $6.25 |
| 42312 | N/A Ball Plungers | Material N/A Delrin Body | d1 N/A 12 mm | A N/A 10 mm | B N/A 13 mm | C N/A 16 mm | D N/A 1.5 mm | E N/A 3.3 mm | $8.10 |