CAD (0)
▾
Press Fit Ball Plungers
Press Fit Ball Plungers
- Available with stainless steel ball nose or nylon ball nose.
- Steel plungers made from 12L14.
- Stainless steel plungers made from 303 stainless.
- Excellent solution when used in wood, soft plastic, or aluminum
Item # |
Item Name |
End Pressure Start |
End Pressure Full |
A |
B |
C |
Ball Dia. (D) |
E |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| PFP-312SS | N/A Ball Plungers | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 10 lbs. | A N/A 0.3120 in. | B N/A 0.643 in. | C N/A 0.090 in. | Ball Dia. (D) N/A 0.250 in. | E N/A 0.375 in. | F N/A 0.045 in. | $10.20 |
| PFP-375SS | N/A Ball Plungers | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 14 lbs. | A N/A 0.3750 in. | B N/A 0.785 in. | C N/A 0.110 in. | Ball Dia. (D) N/A 0.312 in. | E N/A 0.500 in. | F N/A 0.078 in. | $10.45 |
| PFP-500SS | N/A Ball Plungers | End Pressure Start N/A 8 lbs. | End Pressure Full N/A 18 lbs. | A N/A 0.5000 in. | B N/A 1.130 in. | C N/A 0.161 in. | Ball Dia. (D) N/A 0.437 in. | E N/A 0.688 in. | F N/A 0.088 in. | $10.85 |
| PFP-125L | N/A Ball Plungers | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1 lbs. | A N/A 0.1250 in. | B N/A 0.252 in. | C N/A 0.035 in. | Ball Dia. (D) N/A 0.093 in. | E N/A 0.187 in. | F N/A 0.032 in. | $5.85 |
| PFP-157L | N/A Ball Plungers | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2 lbs. | A N/A .157 in. | B N/A .330 in. | C N/A .046 in. | Ball Dia. (D) N/A .125 in. | E N/A .215 in. | F N/A .035 in. | $4.45 |
| PFP-188L | N/A Ball Plungers | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 2.5 lbs. | A N/A 0.1880 in. | B N/A 0.405 in. | C N/A 0.058 in. | Ball Dia. (D) N/A 0.156 in. | E N/A 0.250 in. | F N/A 0.035 in. | $6.55 |
| PFP-250L | N/A Ball Plungers | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 3.5 lbs. | A N/A 0.2500 in. | B N/A 0.481 in. | C N/A 0.070 in. | Ball Dia. (D) N/A 0.187 in. | E N/A 0.312 in. | F N/A 0.044 in. | $6.55 |
| PFP-312L | N/A Ball Plungers | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 5 lbs. | A N/A 0.3120 in. | B N/A 0.643 in. | C N/A 0.090 in. | Ball Dia. (D) N/A 0.250 in. | E N/A 0.375 in. | F N/A 0.045 in. | $6.25 |
| PFP-375L | N/A Ball Plungers | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 7 lbs. | A N/A 0.3750 in. | B N/A 0.785 in. | C N/A 0.110 in. | Ball Dia. (D) N/A 0.312 in. | E N/A 0.500 in. | F N/A 0.078 in. | $7.00 |
| PFP-500L | N/A Ball Plungers | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 9 lbs. | A N/A 0.5000 in. | B N/A 1.130 in. | C N/A 0.161 in. | Ball Dia. (D) N/A 0.437 in. | E N/A 0.688 in. | F N/A 0.088 in. | $7.35 |
| PFP-125LSS | N/A Ball Plungers | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1 lbs. | A N/A 0.1250 in. | B N/A 0.252 in. | C N/A 0.035 in. | Ball Dia. (D) N/A 0.093 in. | E N/A 0.187 in. | F N/A 0.032 in. | $8.85 |
| PFP-157LSS | N/A Ball Plungers | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2 lbs. | A N/A .157 in. | B N/A .330 in. | C N/A .046 in. | Ball Dia. (D) N/A .125 in. | E N/A .215 in. | F N/A .035 in. | $9.15 |
| PFP-188LSS | N/A Ball Plungers | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 2.5 lbs. | A N/A 0.1880 in. | B N/A 0.405 in. | C N/A 0.058 in. | Ball Dia. (D) N/A 0.156 in. | E N/A 0.250 in. | F N/A 0.035 in. | $9.85 |
| PFP-250LSS | N/A Ball Plungers | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 3.5 lbs. | A N/A 0.2500 in. | B N/A 0.481 in. | C N/A 0.070 in. | Ball Dia. (D) N/A 0.187 in. | E N/A 0.312 in. | F N/A 0.044 in. | $9.95 |
| PFP-312LSS | N/A Ball Plungers | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 5 lbs. | A N/A 0.3120 in. | B N/A 0.643 in. | C N/A 0.090 in. | Ball Dia. (D) N/A 0.250 in. | E N/A 0.375 in. | F N/A 0.045 in. | $10.30 |
| PFP-375LSS | N/A Ball Plungers | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 7 lbs. | A N/A 0.3750 in. | B N/A 0.785 in. | C N/A 0.110 in. | Ball Dia. (D) N/A 0.312 in. | E N/A 0.500 in. | F N/A 0.078 in. | $10.50 |
| PFP-500LSS | N/A Ball Plungers | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 9 lbs. | A N/A 0.5000 in. | B N/A 1.130 in. | C N/A 0.161 in. | Ball Dia. (D) N/A 0.437 in. | E N/A 0.688 in. | F N/A 0.088 in. | $10.85 |
| PFP-12H | N/A Ball Plungers | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 5 lbs. | A N/A 0.1250 in. | B N/A 0.252 in. | C N/A 0.035 in. | Ball Dia. (D) N/A 0.093 in. | E N/A 0.187 in. | F N/A 0.032 in. | $5.85 |
| PFP-15H | N/A Ball Plungers | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 7.5 lbs. | A N/A .157 in. | B N/A .330 in. | C N/A .046 in. | Ball Dia. (D) N/A .125 in. | E N/A .215 in. | F N/A .035 in. | $6.05 |
| PFP-18H | N/A Ball Plungers | End Pressure Start N/A 4 lbs. | End Pressure Full N/A 10 lbs. | A N/A 0.1880 in. | B N/A 0.405 in. | C N/A 0.058 in. | Ball Dia. (D) N/A 0.156 in. | E N/A 0.250 in. | F N/A 0.035 in. | $6.05 |
| PFP-25H | N/A Ball Plungers | End Pressure Start N/A 6 lbs. | End Pressure Full N/A 13 lbs. | A N/A 0.2500 in. | B N/A 0.481 in. | C N/A 0.070 in. | Ball Dia. (D) N/A 0.187 in. | E N/A 0.312 in. | F N/A 0.044 in. | $6.15 |
| PFP-31H | N/A Ball Plungers | End Pressure Start N/A 8 lbs. | End Pressure Full N/A 16 lbs. | A N/A 0.3120 in. | B N/A 0.643 in. | C N/A 0.090 in. | Ball Dia. (D) N/A 0.250 in. | E N/A 0.375 in. | F N/A 0.045 in. | $6.25 |
| PFP-37H | N/A Ball Plungers | End Pressure Start N/A 10 lbs. | End Pressure Full N/A 18 lbs. | A N/A 0.3750 in. | B N/A 0.785 in. | C N/A 0.110 in. | Ball Dia. (D) N/A 0.312 in. | E N/A 0.500 in. | F N/A 0.078 in. | $6.40 |
| PFP-50H | N/A Ball Plungers | End Pressure Start N/A 12 lbs. | End Pressure Full N/A 23 lbs. | A N/A 0.5000 in. | B N/A 1.130 in. | C N/A 0.161 in. | Ball Dia. (D) N/A 0.437 in. | E N/A 0.688 in. | F N/A 0.088 in. | $7.35 |
| PFP-12HSS | N/A Ball Plungers | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 5 lbs. | A N/A 0.1250 in. | B N/A 0.252 in. | C N/A 0.035 in. | Ball Dia. (D) N/A 0.093 in. | E N/A 0.187 in. | F N/A 0.032 in. | $8.85 |