CAD (0)
▾
Press-Thru Spring Plunger
Press Fit Spring Plunger
- Tolerance “A” +.001 +.002
- Steel bodies made from C12L14 with black oxide finish
- Stainless steel bodies made from 303 stainless steel
- Nose material listed above each grid
Item # |
Item Name |
Body Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-428SS | N/A Spring Plungers | Body Material N/A Stainless Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2.0 lbs. | A N/A .157 in. | B N/A .365 in. | C N/A .078 in. | D N/A .093 in. | $12.05 |
| MSP-423SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | A N/A .188 in. | B N/A .440 in. | C N/A .094 in. | D N/A .121 in. | $12.05 |
| MSP-424SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 3.0 lbs. | A N/A .250 in. | B N/A .525 in. | C N/A .125 in. | D N/A .168 in. | $12.15 |
| MSP-425SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 5.0 lbs. | A N/A .312 in. | B N/A .688 in. | C N/A .151 in. | D N/A .186 in. | $12.35 |
| MSP-426SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 2.5 lbs. | End Pressure Full N/A 7.0 lbs. | A N/A .375 in. | B N/A .864 in. | C N/A .187 in. | D N/A .234 in. | $12.85 |
| MSP-427SS | N/A Spring Plungers | Body Material N/A 303 Stainless Steel | End Pressure Start N/A 4.0 lbs. | End Pressure Full N/A 9.0 lbs. | A N/A .500 in. | B N/A 1.218 in. | C N/A .250 in. | D N/A .332 in. | $14.15 |