Menu
CAD (0)
  • Cart is empty
  • Tolerance “A” +.001 +.002
  • Steel bodies made from C12L14 with black oxide finish
  • Stainless steel bodies made from 303 stainless steel
  • Nose material listed above each grid
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

End Pressure Start (lbs.)

End Pressure Full (lbs.)

A (in.)

B (in.)

C (in.)

Item #

Item Name

Body Material

End Pressure Start

End Pressure Full

A

B

C

D

List Price

N/A Spring Plungers N/A Stainless Steel N/A .75 lbs. N/A 2.0 lbs. N/A .157 in. N/A .365 in. N/A .078 in. N/A .093 in. $12.05
N/A Spring Plungers N/A 303 Stainless Steel N/A 0.75 lbs. N/A 2.5 lbs. N/A .188 in. N/A .440 in. N/A .094 in. N/A .121 in. $12.05
N/A Spring Plungers N/A 303 Stainless Steel N/A 1.5 lbs. N/A 3.0 lbs. N/A .250 in. N/A .525 in. N/A .125 in. N/A .168 in. $12.15
N/A Spring Plungers N/A 303 Stainless Steel N/A 2.0 lbs. N/A 5.0 lbs. N/A .312 in. N/A .688 in. N/A .151 in. N/A .186 in. $12.35
N/A Spring Plungers N/A 303 Stainless Steel N/A 2.5 lbs. N/A 7.0 lbs. N/A .375 in. N/A .864 in. N/A .187 in. N/A .234 in. $12.85
N/A Spring Plungers N/A 303 Stainless Steel N/A 4.0 lbs. N/A 9.0 lbs. N/A .500 in. N/A 1.218 in. N/A .250 in. N/A .332 in. $14.15
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 3 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top