CAD (0)
▾
Short Spring Plungers with Extended Nose
Spring Plungers
- Bodies are steel with black oxide finish.
- Available with slotted drive or hex drive.
- Nose material available in black oxide steel or nylon.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Extended nose travel length. Ideal for positioning applications.
1 2
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-250 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $6.10 |
| MSP-251 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-36 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $6.10 |
| MSP-252 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 4.25 lbs. | A N/A 10-32 | B N/A 15/32 in. | C N/A 0.125 in. | D N/A 0.093 in. | $5.80 |
| MSP-253 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 7 lbs. | A N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.187 in. | D N/A 0.119 in. | $5.95 |
| MSP-254 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 10.50 lbs. | A N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.187 in. | D N/A 0.135 in. | $5.95 |
| MSP-255 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 12.50 lbs. | A N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $6.45 |
| MSP-256 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 19 lbs. | A N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $6.70 |
| MSP-257 | N/A Extended Nose, Slotted Drive | Nose Material N/A Black Oxide Steel | End Pressure Start N/A 4.5 lbs. | End Pressure Full N/A 33.50 lbs. | A N/A 5/8-11 | B N/A 1 1/16 in. | C N/A 0.312 in. | D N/A 0.310 in. | $7.10 |
| MSP-260 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.20 |
| MSP-261 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-36 | B N/A 7/16 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.20 |
| MSP-262 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 4.25 lbs. | A N/A 10-32 | B N/A 15/32 in. | C N/A 0.125 in. | D N/A 0.093 in. | $8.35 |
| MSP-263 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 7 lbs. | A N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.187 in. | D N/A 0.119 in. | $8.35 |
| MSP-264 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 2.50 lbs. | End Pressure Full N/A 10.50 lbs. | A N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.187 in. | D N/A 0.135 in. | $8.35 |
| MSP-265 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 12.50 lbs. | A N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $8.50 |
| MSP-266 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 19 lbs. | A N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $9.00 |
| MSP-267 | N/A Extended Nose, Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 4.5 lbs. | End Pressure Full N/A 33.50 lbs. | A N/A 5/8-11 | B N/A 1 1/16 in. | C N/A 0.312 in. | D N/A 0.310 in. | $11.30 |
| MSP-350 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A .5 lbs. | End Pressure Full N/A 1.25 lbs. | A N/A 6-32 | B N/A 7/16 in. | C N/A .062 in. | D N/A .046 in. | $9.95 |
| MSP-351 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-32 | B N/A 1/2 in. | C N/A .093 in. | D N/A .070 in. | $9.95 |
| MSP-352 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.25 lbs. | A N/A 8-36 | B N/A 1/2 in. | C N/A .093 in. | D N/A .070 in. | $9.95 |
| MSP-353 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 1.25 lbs. | End Pressure Full N/A 4.25 lbs. | A N/A 10-32 | B N/A 9/16 in. | C N/A .125 in. | D N/A .093 in. | $10.20 |
| MSP-354 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 7.0 lbs. | A N/A 1/4-20 | B N/A 5/8 in. | C N/A .187 in. | D N/A .119 in. | $10.85 |
| MSP-355 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 9.0 lbs. | A N/A 5/16-18 | B N/A 23/32 in. | C N/A .187 in. | D N/A .135 in. | $12.50 |
| MSP-356 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 3.0 lbs. | End Pressure Full N/A 12.5 lbs. | A N/A 3/8-16 | B N/A 29/32 in. | C N/A .187 in. | D N/A .186 in. | $12.15 |
| MSP-357 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 3.5 lbs. | End Pressure Full N/A 19.0 lbs. | A N/A 1/2-13 | B N/A 1-3/64 in. | C N/A .250 in. | D N/A .248 in. | $13.50 |
| MSP-358 | N/A Extended Nose, Hex Drive | Nose Material N/A Steel | End Pressure Start N/A 4.5 lbs. | End Pressure Full N/A 33.5 lbs. | A N/A 5/8-11 | B N/A 1-3/8 in. | C N/A .312 in. | D N/A .310 in. | $14.40 |
1 2