CAD (0)
▾
Short Spring Plungers
Spring Plungers
- Bodies are steel with black oxide finish.
- Available with slotted drive or hex drive
- Nose material in black oxided steel or nylon
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Ideal for locating or positioning applications.
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-323 | N/A Hex Drive, Light Pressure | Nose Material N/A Steel | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2.5 lbs. | A N/A 10-32 | B N/A 9/16 in. | C N/A .065 in. | D N/A .093 in. | $10.90 |
| MSP-324 | N/A Hex Drive, Light Pressure | Nose Material N/A Steel | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.5 lbs. | A N/A 1/4-20 | B N/A 5/8 in. | C N/A .078 in. | D N/A .119 in. | $12.35 |
| MSP-325 | N/A Hex Drive, Light Pressure | Nose Material N/A Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.0 lbs. | A N/A 5/16-18 | B N/A 23/32 in. | C N/A .084 in. | D N/A .135 in. | $13.25 |
| MSP-326 | N/A Hex Drive, Light Pressure | Nose Material N/A Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 5.0 lbs. | A N/A 3/8-16 | B N/A 29/32 in. | C N/A .110 in. | D N/A .186 in. | $13.35 |
| MSP-327 | N/A Hex Drive, Light Pressure | Nose Material N/A Steel | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 5.5 lbs. | A N/A 3/8-16 | B N/A 29/32 in. | C N/A .110 in. | D N/A .186 in. | $14.45 |
| MSP-328 | N/A Hex Drive, Light Pressure | Nose Material N/A Steel | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 8.5 lbs. | A N/A 5/8-11 | B N/A 1-3/8 in. | C N/A .215 in. | D N/A .310 in. | $16.45 |
| MSP-331 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A .5 lbs. | End Pressure Full N/A 1.5 lbs. | A N/A 8-32 | B N/A 1/2 in. | C N/A .052 in. | D N/A .070 in. | $11.35 |
| MSP-332 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A .5 lbs. | End Pressure Full N/A 1.5 lbs. | A N/A 8-36 | B N/A 1/2 in. | C N/A .052 in. | D N/A .070 in. | $11.35 |
| MSP-333 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A .75 lbs. | End Pressure Full N/A 2.5 lbs. | A N/A 10-32 | B N/A 9/16 in. | C N/A .065 in. | D N/A .093 in. | $11.35 |
| MSP-334 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.0 lbs. | End Pressure Full N/A 3.5 lbs. | A N/A 1/4-20 | B N/A 5/8 in. | C N/A .078 in. | D N/A .119 in. | $12.35 |
| MSP-335 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.0 lbs. | A N/A 5/16-18 | B N/A 23/32 in. | C N/A .084 in. | D N/A .135 in. | $13.25 |
| MSP-336 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 5.0 lbs. | A N/A 3/8-16 | B N/A 29/32 in. | C N/A .110 in. | D N/A .186 in. | $13.40 |
| MSP-337 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 5.5 lbs. | A N/A 1/2-13 | B N/A 1-3/64 in. | C N/A .151 in. | D N/A .248 in. | $15.40 |
| MSP-338 | N/A Hex Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 2.0 lbs. | End Pressure Full N/A 8.5 lbs. | A N/A 5/8-11 | B N/A 1-3/8 in. | C N/A .215 in. | D N/A .310 in. | $16.60 |