CAD (0)
▾
Stainless Steel Short Spring Plungers
Spring Plungers
- Bodies are stainless steel.
- Available with slotted drive or hex drive.
- Nose material available in stainless steel or nylon.
- Ideal for locating or positioning applications.
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-40SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.75 lbs. | Thread (A) N/A 8-32 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-41SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.75 lbs. | Thread (A) N/A 8-36 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-42SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 6.25 lbs. | Thread (A) N/A 10-32 | B N/A 15/32 in. | C N/A 0.065 in. | D N/A 0.093 in. | $9.30 |
| MSP-43SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 10.50 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.078 in. | D N/A 0.119 in. | $10.10 |
| MSP-44SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 3.75 lbs. | End Pressure Full N/A 15.50 lbs. | Thread (A) N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.084 in. | D N/A 0.135 in. | $10.75 |
| MSP-45SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 4.5 lbs. | End Pressure Full N/A 18.50 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.110 in. | D N/A 0.186 in. | $11.65 |
| MSP-46SS | N/A Slotted Drive | Nose Material N/A Stainless Steel | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 28 lbs. | Thread (A) N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.151 in. | D N/A 0.248 in. | $13.10 |
| MSP-47SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.75 lbs. | Thread (A) N/A 8-32 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-48SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.75 lbs. | Thread (A) N/A 8-36 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-49SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 6.25 lbs. | Thread (A) N/A 10-32 | B N/A 15/32 in. | C N/A 0.065 in. | D N/A 0.093 in. | $9.30 |
| MSP-50SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 10.50 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.078 in. | D N/A 0.119 in. | $10.10 |
| MSP-51SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 3.75 lbs. | End Pressure Full N/A 15.50 lbs. | Thread (A) N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.084 in. | D N/A 0.135 in. | $10.90 |
| MSP-52SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 4.5 lbs. | End Pressure Full N/A 18.50 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.110 in. | D N/A 0.186 in. | $11.65 |
| MSP-53SS | N/A Slotted Drive | Nose Material N/A Brown Nylon | End Pressure Start N/A 5 lbs. | End Pressure Full N/A 28 lbs. | Thread (A) N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.151 in. | D N/A 0.248 in. | $13.10 |
| MSP-60SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 8-32 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-61SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 8-36 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-62SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 10-32 | B N/A 15/32 in. | C N/A 0.065 in. | D N/A 0.093 in. | $9.30 |
| MSP-63SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.078 in. | D N/A 0.119 in. | $10.10 |
| MSP-64SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 5/16-18 | B N/A 9/16 in. | C N/A 0.084 in. | D N/A 0.135 in. | $11.35 |
| MSP-65SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 5 lbs. | Thread (A) N/A 3/8-16 | B N/A 5/8 in. | C N/A 0.110 in. | D N/A 0.186 in. | $11.65 |
| MSP-66SS | N/A Slotted Drive, Light Pressure | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.75 lbs. | End Pressure Full N/A 5.5 lbs. | Thread (A) N/A 1/2-13 | B N/A 3/4 in. | C N/A 0.151 in. | D N/A 0.248 in. | $13.10 |
| MSP-67SS | N/A Slotted Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 8-32 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $9.05 |
| MSP-68SS | N/A Slotted Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 8-36 | B N/A 7/16 in. | C N/A 0.052 in. | D N/A 0.070 in. | $8.95 |
| MSP-69SS | N/A Slotted Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 0.75 lbs. | End Pressure Full N/A 2.5 lbs. | Thread (A) N/A 10-32 | B N/A 15/32 in. | C N/A 0.065 in. | D N/A 0.093 in. | $9.30 |
| MSP-70SS | N/A Slotted Drive, Light Pressure | Nose Material N/A White Nylon | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 3.5 lbs. | Thread (A) N/A 1/4-20 | B N/A 17/32 in. | C N/A 0.078 in. | D N/A 0.119 in. | $10.25 |