CAD (0)
▾
Stainless Steel Spring Plungers
Spring Plungers
- All plungers equipped with nylon patch for positive holding. If you require plungers without the nylon locking element, please specify when ordering.
- Bodies are stainless steel check spreadsheet for nose material.
- Ideal for locating or positioning applications.
1 2
Item # |
Item Name |
Nose Material |
End Pressure Start |
End Pressure Full |
Thread (A) |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| MSP-1SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.5 lbs. | Thread (A) N/A 6-32 | B N/A 17/32 in. | C N/A 0.062 in. | D N/A 0.046 in. | $11.50 |
| MSP-2SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 1.6 lbs. | Thread (A) N/A 6-32 | B N/A 3/8 in. | C N/A 0.062 in. | D N/A 0.046 in. | $11.50 |
| MSP-3SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.7 lbs. | End Pressure Full N/A 7.3 lbs. | Thread (A) N/A 8-32 | B N/A 5/8 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.95 |
| MSP-4SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.9 lbs. | End Pressure Full N/A 11.1 lbs. | Thread (A) N/A 10-32 | B N/A 3/4 in. | C N/A 0.125 in. | D N/A 0.093 in. | $9.75 |
| MSP-5SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 13 lbs. | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.119 in. | $10.50 |
| MSP-6SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 13 lbs. | Thread (A) N/A 1/4-28 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.119 in. | $10.90 |
| MSP-7SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 2 lbs. | End Pressure Full N/A 9 lbs. | Thread (A) N/A 1/4-20 | B N/A 3/4 in. | C N/A 0.125 in. | D N/A 0.119 in. | $10.90 |
| MSP-8SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 15 lbs. | Thread (A) N/A 5/16-18 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.135 in. | $11.40 |
| MSP-9SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 5.5 lbs. | End Pressure Full N/A 14.5 lbs. | Thread (A) N/A 3/8-16 | B N/A 1 1/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $12.65 |
| MSP-10SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 6.6 lbs. | End Pressure Full N/A 17.4 lbs. | Thread (A) N/A 1/2-13 | B N/A 1 1/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $13.65 |
| MSP-11SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 2.7 lbs. | End Pressure Full N/A 7.3 lbs. | Thread (A) N/A 8-32 | B N/A 5/8 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.95 |
| MSP-12SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 2.9 lbs. | End Pressure Full N/A 11.1 lbs. | Thread (A) N/A 10-32 | B N/A 3/4 in. | C N/A 0.125 in. | D N/A 0.093 in. | $9.75 |
| MSP-13SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 13 lbs. | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.119 in. | $10.50 |
| MSP-14SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 13 lbs. | Thread (A) N/A 1/4-28 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.119 in. | $10.90 |
| MSP-15SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 3 lbs. | End Pressure Full N/A 15 lbs. | Thread (A) N/A 5/16-18 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.135 in. | $11.40 |
| MSP-16SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 5.5 lbs. | End Pressure Full N/A 14.5 lbs. | Thread (A) N/A 3/8-16 | B N/A 1 1/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $10.90 |
| MSP-17SS | N/A Spring Plungers | Nose Material N/A Brown Nylon | End Pressure Start N/A 6.6 lbs. | End Pressure Full N/A 17.4 lbs. | Thread (A) N/A 1/2-13 | B N/A 1 1/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $13.65 |
| MSP-21SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 0.5 lbs. | End Pressure Full N/A 1.5 lbs. | Thread (A) N/A 6-32 | B N/A 17/32 in. | C N/A 0.062 in. | D N/A 0.046 in. | $11.50 |
| MSP-22SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 0.7 lbs. | End Pressure Full N/A 2.3 lbs. | Thread (A) N/A 8-32 | B N/A 5/8 in. | C N/A 0.093 in. | D N/A 0.070 in. | $8.95 |
| MSP-23SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.3 lbs. | End Pressure Full N/A 2.7 lbs. | Thread (A) N/A 10-32 | B N/A 3/4 in. | C N/A 0.125 in. | D N/A 0.093 in. | $8.95 |
| MSP-24SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 1/4-20 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.119 in. | $9.75 |
| MSP-25SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 1 lbs. | End Pressure Full N/A 4 lbs. | Thread (A) N/A 1/4-28 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.119 in. | $10.50 |
| MSP-26SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 1.5 lbs. | End Pressure Full N/A 4.5 lbs. | Thread (A) N/A 5/16-18 | B N/A 1 in. | C N/A 0.187 in. | D N/A 0.135 in. | $10.50 |
| MSP-27SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.8 lbs. | End Pressure Full N/A 7.2 lbs. | Thread (A) N/A 3/8-16 | B N/A 1 1/8 in. | C N/A 0.187 in. | D N/A 0.186 in. | $11.40 |
| MSP-28SS | N/A Spring Plungers | Nose Material N/A Stainless Steel | End Pressure Start N/A 2.7 lbs. | End Pressure Full N/A 9.3 lbs. | Thread (A) N/A 1/2-13 | B N/A 1 1/4 in. | C N/A 0.250 in. | D N/A 0.248 in. | $12.65 |
1 2