CAD (0)
▾
Plain Fixture Keys
Locating Components
- Case hardened, black oxide finish.
- Precision ground.
Item # |
Item Name |
Finish |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|
| K-10 | N/A Plain Fixture Keys | Finish N/A Black oxide | A N/A 0.5000 in. | B N/A 1/4 in. | C N/A 3/4 in. | D N/A 1/2 in. | $13.10 |
| K-15 | N/A Plain Fixture Keys | Finish N/A Black oxide | A N/A 0.5625 in. | B N/A 9/32 in. | C N/A 3/4 in. | D N/A 1/2 in. | $13.10 |
| K-20 | N/A Plain Fixture Keys | Finish N/A Black oxide | A N/A 0.6250 in. | B N/A 5/16 in. | C N/A 3/4 in. | D N/A 1/2 in. | $13.10 |
| K-30 | N/A Plain Fixture Keys | Finish N/A Black oxide | A N/A 0.6875 in. | B N/A 11/32 in. | C N/A 1 in. | D N/A 1/2 in. | $13.85 |
| K-40 | N/A Plain Fixture Keys | Finish N/A Black oxide | A N/A 0.7500 in. | B N/A 3/8 in. | C N/A 1 1/4 in. | D N/A 1/2 in. | $15.50 |
| K-50 | N/A Plain Fixture Keys | Finish N/A Black oxide | A N/A 0.8125 in. | B N/A 13/32 in. | C N/A 1 1/4 in. | D N/A 1/2 in. | $17.85 |