CAD (0)
▾
Tooling Balls with Shoulder
Locating Components
- Solid, one piece construction.
- Press fit + 0.0003 - 0.0000 shank “P”.
- Slip fit + 0.0000 - 0.0004 Shank “S”.
- Rc 55-60
- Used as precise reference points in critical machining applications.
Item # |
Item Name |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|
| 1448-4P | N/A Tooling Balls with Shoulder | A N/A 0.2500 in. | B N/A 0.1250 in. | C N/A 0.56 in. | D N/A 0.200 in. | $48.00 |
| 1448-4S | N/A Tooling Balls with Shoulder | A N/A 0.2500 in. | B N/A 0.1250 in. | C N/A 0.56 in. | D N/A 0.200 in. | $48.00 |
| 1448-6P | N/A Tooling Balls with Shoulder | A N/A 0.3750 in. | B N/A 0.1875 in. | C N/A 0.75 in. | D N/A 0.300 in. | $41.00 |
| 1448-6S | N/A Tooling Balls with Shoulder | A N/A 0.3750 in. | B N/A 0.1875 in. | C N/A 0.75 in. | D N/A 0.300 in. | $41.00 |
| 1448-8P | N/A Tooling Balls with Shoulder | A N/A 0.5000 in. | B N/A 0.2500 in. | C N/A 0.94 in. | D N/A 0.400 in. | $41.35 |
| 1448-8S | N/A Tooling Balls with Shoulder | A N/A 0.5000 in. | B N/A 0.2500 in. | C N/A 0.94 in. | D N/A 0.400 in. | $41.35 |
| 1448-12P | N/A Tooling Balls with Shoulder | A N/A 0.5000 in. | B N/A 0.2500 in. | C N/A 1.375 in. | D N/A 0.500 in. | $42.60 |
| 1448-12S | N/A Tooling Balls with Shoulder | A N/A 0.5000 in. | B N/A 0.2500 in. | C N/A 1.375 in. | D N/A 0.500 in. | $42.60 |
| 1448-14P | N/A Tooling Balls with Shoulder | A N/A 0.5000 in. | B N/A 0.3125 in. | C N/A 1.500 in. | D N/A 0.500 in. | $43.50 |
| 1448-14S | N/A Tooling Balls with Shoulder | A N/A 0.5000 in. | B N/A 0.3125 in. | C N/A 1.500 in. | D N/A 0.500 in. | $43.50 |
| 1448-10P | N/A Tooling Balls with Shoulder | A N/A 0.7500 in. | B N/A 0.3750 in. | C N/A 1.25 in. | D N/A 0.500 in. | $60.50 |
| 1448-10S | N/A Tooling Balls with Shoulder | A N/A 0.7500 in. | B N/A 0.3750 in. | C N/A 1.25 in. | D N/A 0.500 in. | $60.50 |