Menu
CAD (0)
  • Cart is empty
  • Hand knob available in Cast Iron or Aluminum
  • Cast Iron Hand Knob has square prongs, Aluminum Knob has rounded prongs
  • Steel screw with black oxide finish
  • Screw is pressed and held in place with a spring pin
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Knob Material

Cast Iron Aluminum

Thread (A)

Item #

Item Name

Knob Material

Thread (A)

B

C

D

List Price

N/A Hand Knob Screws N/A Cast Iron N/A 1/4-20 N/A 1 in. N/A 1 1/2 in. N/A 7/8 in. $8.60
N/A Hand Knob Screws N/A Cast Iron N/A 1/4-20 N/A 1 1/2 in. N/A 1 1/2 in. N/A 7/8 in. $8.80
N/A Hand Knob Screws N/A Cast Iron N/A 1/4-20 N/A 1 3/4 in. N/A 1 1/2 in. N/A 7/8 in. $9.70
N/A Hand Knob Screws N/A Cast Iron N/A 1/4-20 N/A 2 in. N/A 1 1/2 in. N/A 7/8 in. $10.25
N/A Hand Knob Screws N/A Cast Iron N/A 1/4-20 N/A 3 in. N/A 1 1/2 in. N/A 7/8 in. $10.85
N/A Hand Knob Screws N/A Cast Iron N/A 5/16-18 N/A 1 3/4 in. N/A 2 in. N/A 1 in. $10.30
N/A Hand Knob Screws N/A Cast Iron N/A 5/16-18 N/A 2 1/2 in. N/A 2 in. N/A 1 in. $10.90
N/A Hand Knob Screws N/A Cast Iron N/A 5/16-18 N/A 3 in. N/A 2 in. N/A 1 in. $11.60
N/A Hand Knob Screws N/A Cast Iron N/A 3/8-16 N/A 1 1/4 in. N/A 2 in. N/A 1 in. $10.85
N/A Hand Knob Screws N/A Cast Iron N/A 3/8-16 N/A 1 3/4 in. N/A 2 in. N/A 1 in. $10.95
N/A Hand Knob Screws N/A Cast Iron N/A 3/8-16 N/A 2 in. N/A 2 in. N/A 1 in. $11.70
N/A Hand Knob Screws N/A Cast Iron N/A 3/8-16 N/A 2 1/2 in. N/A 2 in. N/A 1 in. $11.85
N/A Hand Knob Screws N/A Cast Iron N/A 3/8-16 N/A 3 in. N/A 2 in. N/A 1 in. $12.85
N/A Hand Knob Screws N/A Cast Iron N/A 1/2-13 N/A 1 1/2 in. N/A 2 1/2 in. N/A 1 1/2 in. $14.60
N/A Hand Knob Screws N/A Cast Iron N/A 1/2-13 N/A 1 3/4 in. N/A 2 1/2 in. N/A 1 1/2 in. $15.80
N/A Hand Knob Screws N/A Cast Iron N/A 1/2-13 N/A 2 in. N/A 2 1/2 in. N/A 1 1/2 in. $15.90
N/A Hand Knob Screws N/A Cast Iron N/A 1/2-13 N/A 2 1/2 in. N/A 2 1/2 in. N/A 1 1/2 in. $16.40
N/A Hand Knob Screws N/A Cast Iron N/A 1/2-13 N/A 3 in. N/A 2 1/2 in. N/A 1 1/2 in. $16.60
N/A Hand Knob Screws N/A Cast Iron N/A 5/8-11 N/A 1 3/4 in. N/A 2 1/2 in. N/A 1 1/2 in. $16.70
N/A Hand Knob Screws N/A Cast Iron N/A 5/8-11 N/A 2 1/2 in. N/A 2 1/2 in. N/A 1 1/2 in. $17.50
N/A Hand Knob Screws N/A Cast Iron N/A 5/8-11 N/A 3 in. N/A 2 1/2 in. N/A 1 1/2 in. $17.65
N/A Hand Knob Screws N/A Cast Iron N/A 5/8-11 N/A 3 1/2 in. N/A 2 1/2 in. N/A 1 1/2 in. $18.30
N/A Hand Knob Screws N/A Aluminum N/A 1/4-20 N/A 1 in. N/A 1 1/2 in. N/A 7/8 in. $8.50
N/A Hand Knob Screws N/A Aluminum N/A 1/4-20 N/A 1 3/4 in. N/A 1 1/2 in. N/A 7/8 in. $9.55
N/A Hand Knob Screws N/A Aluminum N/A 1/4-20 N/A 2 in. N/A 1 1/2 in. N/A 7/8 in. $9.85
1 - 25 of 48 | Results Per Page | View | Unit of Measure
1 2 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top