Menu
CAD (0)
  • Cart is empty
  • Easy to use....side knob along length of stud and tilt the handle to engage the threads
  • Steel knob, black oxide finish
  • A great time saver!
  • Four prong design
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread Size

A

B

C

D

List Price

N/A Standard Quick-Change Steel Knobs N/A 1/4-20 N/A 1 1/8 in. N/A 9/16 in. N/A 5/8 in. N/A 5/16 in. $8.05
N/A Standard Quick-Change Steel Knobs N/A 5/16-18 N/A 1 1/2 in. N/A 11/16 in. N/A 7/8 in. N/A 3/8 in. $9.10
N/A Standard Quick-Change Steel Knobs N/A 3/8-16 N/A 2 in. N/A 13/16 in. N/A 1 in. N/A 1/2 in. $10.30
N/A Standard Quick-Change Steel Knobs N/A 1/2-13 N/A 2 1/2 in. N/A 1 in. N/A 1 1/8 in. N/A 9/16 in. $13.40
N/A Standard Quick-Change Steel Knobs N/A 5/8-11 N/A 3 in. N/A 1 1/4 in. N/A 1 1/4 in. N/A 5/8 in. $16.45
N/A Standard Quick-Change Steel Knobs N/A 3/4-10 N/A 3 in. N/A 1 1/4 in. N/A 1 1/4 in. N/A 5/8 in. $29.20
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top