CAD (0)
▾
Standard Stainless Steel T-Knobs
Metal Hand Knobs
- 304 cast stainless steel
- Internal thread or blank casting
Item # |
Item Name |
Thread (X) |
Thread Depth |
D |
E |
H |
List Price |
|---|---|---|---|---|---|---|---|
| TK-100 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A Blank | Thread Depth N/A | D N/A 1.375 in. | E N/A 0.59 in. | H N/A 0.71 in. | $10.90 |
| TK-101 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A 10-32 | Thread Depth N/A 0.500 in. | D N/A 1.375 in. | E N/A 0.59 in. | H N/A 0.71 in. | $12.70 |
| TK-102 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A 10-24 | Thread Depth N/A 0.500 in. | D N/A 1.375 in. | E N/A 0.59 in. | H N/A 0.71 in. | $12.70 |
| TK-103 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A 1/4-20 | Thread Depth N/A 0.625 in. | D N/A 1.375 in. | E N/A 0.59 in. | H N/A 0.71 in. | $12.85 |
| TK-104 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A 5/16-18 | Thread Depth N/A 0.625 in. | D N/A 1.375 in. | E N/A 0.59 in. | H N/A 0.71 in. | $12.85 |
| TK-105 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A Blank | Thread Depth N/A | D N/A 1.770 in. | E N/A 0.79 in. | H N/A 0.94 in. | $14.20 |
| TK-106 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A 5/16-18 | Thread Depth N/A 0.625 in. | D N/A 1.770 in. | E N/A 0.79 in. | H N/A 0.94 in. | $16.40 |
| TK-107 | N/A Standard Stainless Steel T-Knobs | Thread (X) N/A 3/8-16 | Thread Depth N/A 0.625 in. | D N/A 1.770 in. | E N/A 0.79 in. | H N/A 0.94 in. | $16.40 |