Menu
CAD (0)
  • Cart is empty
  • Black oxide finish
  • Tapped hole
  • Knurled head
  • Machined from low carbon 12L14 steel
  • Metric knobs have thru-hole thread
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

X

A

B

C

D

List Price

N/A Metric Knurled Knobs With Tapped Hole N/A M3 N/A 12 mm N/A 6 mm N/A 7.5 mm N/A 2.5 mm $4.60
N/A Metric Knurled Knobs With Tapped Hole N/A M4 N/A 16 mm N/A 8 mm N/A 9.5 mm N/A 3.5 mm $5.00
N/A Metric Knurled Knobs With Tapped Hole N/A M5 N/A 20 mm N/A 10 mm N/A 11.5 mm N/A 4 mm $6.50
N/A Metric Knurled Knobs With Tapped Hole N/A M6 N/A 24 mm N/A 12 mm N/A 16 mm N/A 5 mm $8.55
N/A Metric Knurled Knobs With Tapped Hole N/A M8 N/A 30 mm N/A 16 mm N/A 18 mm N/A 6 mm $10.85
N/A Metric Knurled Knobs With Tapped Hole N/A M10 N/A 36 mm N/A 20 mm N/A 23 mm N/A 8 mm $11.75
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top