CAD (0)
▾
Heavy Duty Plastic Knobs
Plastic Hand Knobs
- Phenolic hand knob
- Brass insert
- Rugged design, excellent for high torque applications
Item # |
Item Name |
Thread Size |
A |
B |
C |
D |
List Price |
|---|---|---|---|---|---|---|---|
| HK-5032 | N/A Heavy Duty Plastic Knobs | Thread Size N/A 8-32 | A N/A 3/4 in. | B N/A 11/16 in. | C N/A 1/2 in. | D N/A 3/8 in. | $1.60 |
| HK-5125 | N/A Heavy Duty Plastic Knobs | Thread Size N/A 1/4-20 | A N/A 1.0000 in. | B N/A 7/8 in. | C N/A 3/4 in. | D N/A 7/16 in. | $2.20 |
| HK-5131 | N/A Heavy Duty Plastic Knobs | Thread Size N/A 5/16-18 | A N/A 1 3/16 in. | B N/A 13/16 in. | C N/A 13/16 in. | D N/A 3/8 in. | $2.30 |
| HK-5137 | N/A Heavy Duty Plastic Knobs | Thread Size N/A 3/8-16 | A N/A 1 5/8 in. | B N/A 7/8 in. | C N/A 1 5/32 in. | D N/A 9/32 in. | $3.05 |
| HK-5250 | N/A Heavy Duty Plastic Knobs | Thread Size N/A 1/2-13 | A N/A 2 1/2 in. | B N/A 1 1/2 in. | C N/A 1 1/4 in. | D N/A 21/32 in. | $5.45 |