CAD (0)
▾
Standard Plastic Hand Knobs
Plastic Hand Knobs
- Black thermoplastic hand knob
- Thread bushing is made from steel with zinc-plated finish
- Additional sizes available upon request
Item # |
Item Name |
Thread (X) |
Thread Depth |
D |
A |
B |
C |
List Price |
|---|---|---|---|---|---|---|---|---|
| 2425AC | N/A Standard Plastic Hand Knobs | Thread (X) N/A 1/4-20 | Thread Depth N/A 0.35 in. | D N/A 0.98 in. | A N/A 0.4700 in. | B N/A 0.63 in. | C N/A 0.32 in. | $2.40 |
| 2432AC | N/A Standard Plastic Hand Knobs | Thread (X) N/A 1/4-20 | Thread Depth N/A 0.35 in. | D N/A 1.26 in. | A N/A 0.5500 in. | B N/A 0.79 in. | C N/A 0.39 in. | $2.45 |
| 2440AD | N/A Standard Plastic Hand Knobs | Thread (X) N/A 5/16-18 | Thread Depth N/A 0.55 in. | D N/A 1.57 in. | A N/A 0.7100 in. | B N/A 0.98 in. | C N/A 0.51 in. | $3.25 |
| 2450AD | N/A Standard Plastic Hand Knobs | Thread (X) N/A 5/16-18 | Thread Depth N/A 0.55 in. | D N/A 1.97 in. | A N/A 0.8700 in. | B N/A 1.26 in. | C N/A 0.67 in. | $4.30 |
| 2450AE | N/A Standard Plastic Hand Knobs | Thread (X) N/A 3/8-16 | Thread Depth N/A 0.83 in. | D N/A 1.97 in. | A N/A 0.8700 in. | B N/A 1.26 in. | C N/A 0.67 in. | $4.35 |
| 2463AE | N/A Standard Plastic Hand Knobs | Thread (X) N/A 3/8-16 | Thread Depth N/A 0.91 in. | D N/A 2.48 in. | A N/A 1.0200 in. | B N/A 1.57 in. | C N/A 0.83 in. | $7.20 |
| 2463AF | N/A Standard Plastic Hand Knobs | Thread (X) N/A 1/2-13 | Thread Depth N/A 0.91 in. | D N/A 2.48 in. | A N/A 1.0200 in. | B N/A 1.57 in. | C N/A 0.83 in. | $7.20 |