Menu
CAD (0)
  • Cart is empty
  • Black thermoplastic hand knob
  • Steel screw with zinc-plated finish
  • Additional sizes available upon request
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Thread (X)

L

D

A

B

C

List Price

N/A Standard Plastic Hand Knobs with steel screws N/A 1/4-20 N/A 0.59 in. N/A 0.98 in. N/A 0.4700 in. N/A 0.63 in. N/A 0.32 in. $2.32
N/A Standard Plastic Hand Knobs with steel screws N/A 1/4-20 N/A 0.88 in. N/A 0.98 in. N/A 0.4700 in. N/A 0.63 in. N/A 0.32 in. $2.35
N/A Standard Plastic Hand Knobs with steel screws N/A 1/4-20 N/A 1.10 in. N/A 0.98 in. N/A 0.4700 in. N/A 0.63 in. N/A 0.32 in. $2.42
N/A Standard Plastic Hand Knobs with steel screws N/A 1/4-20 N/A 1.34 in. N/A 0.98 in. N/A 0.4700 in. N/A 0.63 in. N/A 0.32 in. $2.50
N/A Standard Plastic Hand Knobs with steel screws N/A 5/16-18 N/A 0.67 in. N/A 1.57 in. N/A 0.7100 in. N/A 0.98 in. N/A 0.51 in. $3.30
N/A Standard Plastic Hand Knobs with steel screws N/A 5/16-18 N/A 0.94 in. N/A 1.57 in. N/A 0.7100 in. N/A 0.98 in. N/A 0.51 in. $3.40
N/A Standard Plastic Hand Knobs with steel screws N/A 5/16-18 N/A 1.18 in. N/A 1.57 in. N/A 0.7100 in. N/A 0.98 in. N/A 0.51 in. $3.50
N/A Standard Plastic Hand Knobs with steel screws N/A 3/8-16 N/A 0.71 in. N/A 1.97 in. N/A 0.8700 in. N/A 1.26 in. N/A 0.67 in. $4.60
N/A Standard Plastic Hand Knobs with steel screws N/A 3/8-16 N/A 1.18 in. N/A 1.97 in. N/A 0.8700 in. N/A 1.26 in. N/A 0.67 in. $4.75
N/A Standard Plastic Hand Knobs with steel screws N/A 3/8-16 N/A 1.70 in. N/A 1.97 in. N/A 0.8700 in. N/A 1.26 in. N/A 0.67 in. $4.85
N/A Standard Plastic Hand Knobs with steel screws N/A 1/2-13 N/A 0.98 in. N/A 2.48 in. N/A 1.0200 in. N/A 1.57 in. N/A 0.83 in. $6.70
N/A Standard Plastic Hand Knobs with steel screws N/A 1/2-13 N/A 1.82 in. N/A 2.48 in. N/A 1.0200 in. N/A 1.57 in. N/A 0.83 in. $7.55
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top