CAD (0)
▾
Standard Plastic T-Knobs With Screws
Plastic Hand Knobs
- Black thermoplastic knob
- Screws made from zinc-plated steel
Item # |
Item Name |
Thread (X) |
Thread Length |
D |
E |
H |
List Price |
|---|---|---|---|---|---|---|---|
| 3735AC015 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 1/4-20 | Thread Length N/A 0.59 in. | D N/A 1.38 in. | E N/A 0.59 in. | H N/A 0.71 in. | $2.30 |
| 3735AC028 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 1/4-20 | Thread Length N/A 1.10 in. | D N/A 1.38 in. | E N/A 0.59 in. | H N/A 0.71 in. | $2.35 |
| 3735AD015 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 5/16-18 | Thread Length N/A 0.59 in. | D N/A 1.38 in. | E N/A 0.59 in. | H N/A 0.71 in. | $2.30 |
| 3735AD028 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 5/16-18 | Thread Length N/A 1.10 in. | D N/A 1.38 in. | E N/A 0.59 in. | H N/A 0.71 in. | $2.35 |
| 3735AD040 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 5/16-18 | Thread Length N/A 1.58 in. | D N/A 1.38 in. | E N/A 0.59 in. | H N/A 0.71 in. | $2.45 |
| 3745AE016 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 3/8-16 | Thread Length N/A 0.63 in. | D N/A 1.77 in. | E N/A 0.79 in. | H N/A 0.94 in. | $2.75 |
| 3745AE029 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 3/8-16 | Thread Length N/A 1.14 in. | D N/A 1.77 in. | E N/A 0.79 in. | H N/A 0.94 in. | $2.75 |
| 3745AE048 | N/A Standard Plastic T-Knobs With Screws | Thread (X) N/A 3/8-16 | Thread Length N/A 1.88 in. | D N/A 1.77 in. | E N/A 0.79 in. | H N/A 0.94 in. | $3.05 |