Menu
CAD (0)
  • Cart is empty
  • Black thermoplastic three-prong knob
  • Steel, zinc-plated stud
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Material

Thread

Thread Length

A

B

C

D

List Price

CAD

N/A Triangle Knobs With Steel Screws N/A Thermoplastic N/A 1/4-20 N/A 0.59 in N/A 0.70 in N/A 0.74 in N/A 0.53 in N/A 0.35 in $1.00 N/A CAD Icon (for items table)
N/A Triangle Knobs With Steel Screws N/A Thermoplastic N/A 1/4-20 N/A 0.87 in N/A 0.70 in N/A 0.74 in N/A 0.53 in N/A 0.35 in $1.05 N/A CAD Icon (for items table)
N/A Triangle Knobs With Steel Screws N/A Thermoplastic N/A 1/4-20 N/A 1.10 in N/A 0.70 in N/A 0.74 in N/A 0.53 in N/A 0.35 in $1.15 N/A CAD Icon (for items table)
N/A Triangle Knobs With Steel Screws N/A Thermoplastic N/A 1/4-20 N/A 1.38 in N/A 0.70 in N/A 0.74 in N/A 0.53 in N/A 0.35 in $1.20 N/A CAD Icon (for items table)
N/A Triangle Knobs With Steel Screws N/A Thermoplastic N/A 1/4-20 N/A 1.57 in N/A 0.70 in N/A 0.74 in N/A 0.53 in N/A 0.35 in $1.30 N/A CAD Icon (for items table)
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 
Product Catalog

Product Catalog

Download Our Product Catalog PDF

Morton Machine Works is a manufacturer of quality tooling components supplying to industrial distributors, catalog houses, and OEM's throughout the world. In addition to offering a full line of standard components, Morton has the engineering experience and capabilities to produce custom parts to your specifications.

RoHS Compliant REACH ANAB Accredited | ISO/IEC 17021 | Management Systems Certification Body IAF | Member of Multilateral | Recognition Arrangement TCMAI | Tooling Component | Manufacturers Association International ™

Download Our
Product Catalog PDF

Back to Top