CAD (0)
▾
Metric Knurled Head Adjusting Screws
Metric Thumb Screws
- Carbon steel, black oxide finish
- Two-piece construction
- Straight knurl
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
Shoulder Head Length |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| KHS-80 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M4 | B N/A 38 mm | C N/A 6.0 mm | Shoulder Head Length N/A 3.8 mm | D N/A 19.0 mm | $5.90 |
CAD
N/A
|
| KHS-81 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M4 | B N/A 51 mm | C N/A 6.0 mm | Shoulder Head Length N/A 5.1 mm | D N/A 19.0 mm | $5.95 |
CAD
N/A
|
| KHS-82 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M6 | B N/A 38 mm | C N/A 8 mm | Shoulder Head Length N/A 3.8 mm | D N/A 25.0 mm | $6.10 |
CAD
N/A
|
| KHS-83 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M6 | B N/A 51 mm | C N/A 8 mm | Shoulder Head Length N/A 5.1 mm | D N/A 25.0 mm | $6.10 |
CAD
N/A
|
| KHS-84 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M6 | B N/A 64.0 mm | C N/A 8 mm | Shoulder Head Length N/A 6.4 mm | D N/A 25.0 mm | $6.30 |
CAD
N/A
|
| KHS-85 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M8 | B N/A 38 mm | C N/A 9.5 mm | Shoulder Head Length N/A 3.8 mm | D N/A 29.0 mm | $6.30 |
CAD
N/A
|
| KHS-86 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M8 | B N/A 51 mm | C N/A 9.5 mm | Shoulder Head Length N/A 5.1 mm | D N/A 29.0 mm | $6.95 |
CAD
N/A
|
| KHS-87 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M8 | B N/A 64.0 mm | C N/A 9.5 mm | Shoulder Head Length N/A 6.4 mm | D N/A 29.0 mm | $7.15 |
CAD
N/A
|
| KHS-88 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M10 | B N/A 51 mm | C N/A 11.0 mm | Shoulder Head Length N/A 5.1 mm | D N/A 32.0 mm | $7.35 |
CAD
N/A
|
| KHS-89 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M10 | B N/A 64.0 mm | C N/A 11.0 mm | Shoulder Head Length N/A 6.4 mm | D N/A 32.0 mm | $8.70 |
CAD
N/A
|
| KHS-90 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M10 | B N/A 76.0 mm | C N/A 11.0 mm | Shoulder Head Length N/A 7.6 mm | D N/A 32.0 mm | $9.05 |
CAD
N/A
|
| KHS-91 | N/A Adjusting Screws | Material N/A Steel | Thread (A) N/A M12 | B N/A 76.0 mm | C N/A 13.0 mm | Shoulder Head Length N/A 7.6 mm | D N/A 32.0 mm | $9.25 |
CAD
N/A
|


