CAD (0)
▾
Brass Knurled Head Thumb Screws
Inch Thumb Screws
- Free machining brass
- Diamond knurl
- Precision machined finish
Item # |
Item Name |
Head Type |
Thread Size |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 5160 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 4-40 | D N/A 5/16 in | B N/A 5/16 in | C N/A 3/16 in | $2.95 |
CAD
N/A
|
| 5161 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 4-40 | D N/A 3/8 in | B N/A 5/16 in | C N/A 3/16 in | $3.00 |
CAD
N/A
|
| 5162 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 6-32 | D N/A 3/8 in | B N/A 5/16 in | C N/A 3/16 in | $3.05 |
CAD
N/A
|
| 5163 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 6-32 | D N/A 1/2 in | B N/A 5/16 in | C N/A 3/16 in | $3.10 |
CAD
N/A
|
| 5164 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 8-32 | D N/A 3/8 in | B N/A 3/8 in | C N/A 3/16 in | $3.25 |
CAD
N/A
|
| 5165 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 8-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.50 |
CAD
N/A
|
| 5166 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 10-24 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.60 |
CAD
N/A
|
| 5167 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 10-24 | D N/A 5/8 in | B N/A 3/8 in | C N/A 3/16 in | $3.80 |
CAD
N/A
|
| 5168 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 10-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.80 |
CAD
N/A
|
| 5169 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 10-32 | D N/A 5/8 in | B N/A 3/8 in | C N/A 3/16 in | $3.90 |
CAD
N/A
|
| 5170 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 1/4-20 | D N/A 3/4 in | B N/A 1/2 in | C N/A 3/16 in | $4.30 |
CAD
N/A
|
| 5171 | N/A Thumb Screws | Head Type N/A Knurled | Thread Size N/A 1/4-20 | D N/A 1 in | B N/A 1/2 in | C N/A 3/16 in | $4.45 |
CAD
N/A
|


