CAD (0)
▾
Standard Precision Stainless Steel Thumb Screws
Inch Thumb Screws
- Made from 303 stainless steel
- Diamond knurl on head
- Longer head length than standard thumb screw.
1 2
Item # |
Item Name |
Material |
Thread (A) |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 4520 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 4-40 | D N/A 5/8 in | B N/A 3/16 in | C N/A 3/8 in | $3.00 |
CAD
N/A
|
| 4118 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 4-40 | D N/A 1 in | B N/A 3/16 in | C N/A 3/8 in | $2.75 |
CAD
N/A
|
| 4521 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 3/8 in | B N/A 3/16 in | C N/A 3/8 in | $3.00 |
CAD
N/A
|
| 4522 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 5/8 in | B N/A 3/16 in | C N/A 3/8 in | $3.10 |
CAD
N/A
|
| 4120 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 0.75 in | B N/A 3/16 in | C N/A 3/8 in | $2.65 |
CAD
N/A
|
| 4122 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 1 in | B N/A 3/16 in | C N/A 3/8 in | $2.75 |
CAD
N/A
|
| 4125 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 6-32 | D N/A 1-1/4 in | B N/A 3/16 in | C N/A 3/8 in | $2.75 |
CAD
N/A
|
| 4523 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 3/8 in | B N/A 3/16 in | C N/A 3/8 in | $3.10 |
CAD
N/A
|
| 4219 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 1/2 in | B N/A 3/16 in | C N/A 3/8 in | $2.70 |
CAD
N/A
|
| 4220 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 0.75 in | B N/A 3/16 in | C N/A 3/8 in | $2.75 |
CAD
N/A
|
| 4228 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 1 in | B N/A 3/16 in | C N/A 3/8 in | $2.75 |
CAD
N/A
|
| 4231 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 8-32 | D N/A 1-1/4 in | B N/A 3/16 in | C N/A 3/8 in | $2.85 |
CAD
N/A
|
| 4310 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 1/2 in | B N/A 1/4 in | C N/A 1/2 in | $3.25 |
CAD
N/A
|
| 4311 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 0.75 in | B N/A 1/4 in | C N/A 1/2 in | $3.30 |
CAD
N/A
|
| 4326 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 1 in | B N/A 1/4 in | C N/A 1/2 in | $3.35 |
CAD
N/A
|
| 4327 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-24 | D N/A 1-1/4 in | B N/A 1/4 in | C N/A 1/2 in | $3.45 |
CAD
N/A
|
| 4359 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1/2 in | B N/A 1/4 in | C N/A 1/2 in | $3.25 |
CAD
N/A
|
| 4360 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 0.75 in | B N/A 1/4 in | C N/A 1/2 in | $3.30 |
CAD
N/A
|
| 4374 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1 in | B N/A 1/4 in | C N/A 1/2 in | $3.40 |
CAD
N/A
|
| 4375 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 10-32 | D N/A 1-1/4 in | B N/A 1/4 in | C N/A 1/2 in | $3.60 |
CAD
N/A
|
| 4410 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 1/2 in | B N/A 5/16 in | C N/A 1/2 in | $3.40 |
CAD
N/A
|
| 4411 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 0.75 in | B N/A 5/16 in | C N/A 1/2 in | $3.40 |
CAD
N/A
|
| 4413 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 1 in | B N/A 5/16 in | C N/A 1/2 in | $3.35 |
CAD
N/A
|
| 4524 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 1-1/4 in | B N/A 5/16 in | C N/A 1/2 in | $3.50 |
CAD
N/A
|
| 4436 | N/A Thumb Screws | Material N/A Stainless | Thread (A) N/A 1/4-20 | D N/A 1 1/2 in | B N/A 5/16 in | C N/A 1/2 in | $4.65 |
CAD
N/A
|
1 2


