CAD (0)
▾
Long Style Quarter Turn Screws
Inch Thumb Screws
Available hardened or unhardened black oxide finish, carbon steel
Item # |
Item Name |
Material |
Thread (A) |
C |
B |
D |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| LQT-0 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 10-32 | C N/A 1 1/2 in | B N/A 3/4 in | D N/A 2 in | $6.95 |
CAD
N/A
|
| LQT-1 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | C N/A 1 3/4 in | B N/A 3/4 in | D N/A 2 3/8 in | $7.65 |
CAD
N/A
|
| LQT-2 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | C N/A 2 in | B N/A 1 in | D N/A 2 3/4 in | $8.75 |
CAD
N/A
|
| LQT-3 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | C N/A 2 in | B N/A 1 in | D N/A 3 in | $11.15 |
CAD
N/A
|
| LQT-4 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | C N/A 2 1/4 in | B N/A 1 1/4 in | D N/A 3 1/4 in | $12.75 |
CAD
N/A
|
| LQT-10 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 10-32 | C N/A 1 1/2 in | B N/A 3/4 in | D N/A 2 in | $7.65 |
CAD
N/A
|
| LQT-11 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/4-20 | C N/A 1 3/4 in | B N/A 3/4 in | D N/A 2 3/8 in | $8.00 |
CAD
N/A
|
| LQT-12 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 5/16-18 | C N/A 2 in | B N/A 1 in | D N/A 2 3/4 in | $9.50 |
CAD
N/A
|
| LQT-13 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 3/8-16 | C N/A 2 in | B N/A 1 in | D N/A 3 in | $11.65 |
CAD
N/A
|
| LQT-14 | N/A Quarter Turn Screws | Material N/A Steel | Thread (A) N/A 1/2-13 | C N/A 2 1/4 in | B N/A 1 1/4 in | D N/A 3 1/4 in | $12.40 |
CAD
N/A
|


