CAD (0)
▾
Nylon Thumb Screws
Inch Thumb Screws
- Machined from Nylatron
- High strength and rigidity
- Superior heat resistance
- Diamond knurl on head
Item # |
Item Name |
Material |
Thread (A) |
D |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| 4701 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 6-32 | D N/A 3/8 in | B N/A 3/8 in | C N/A 1/8 in | $3.75 |
CAD
N/A
|
| 4702 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 6-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 1/8 in | $3.90 |
CAD
N/A
|
| 4703 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 8-32 | D N/A 3/8 in | B N/A 3/8 in | C N/A 3/16 in | $3.90 |
CAD
N/A
|
| 4704 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 8-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.90 |
CAD
N/A
|
| 4705 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 8-32 | D N/A 0.75 in | B N/A 3/8 in | C N/A 3/16 in | $4.15 |
CAD
N/A
|
| 4706 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-24 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.85 |
CAD
N/A
|
| 4707 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-24 | D N/A 0.75 in | B N/A 1/2 in | C N/A 3/16 in | $4.35 |
CAD
N/A
|
| 4708 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-24 | D N/A 0.75 in | B N/A 3/4 in | C N/A 3/16 in | $4.95 |
CAD
N/A
|
| 4709 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-32 | D N/A 1/2 in | B N/A 3/8 in | C N/A 3/16 in | $3.90 |
CAD
N/A
|
| 4710 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-32 | D N/A 0.75 in | B N/A 1/2 in | C N/A 3/16 in | $4.60 |
CAD
N/A
|
| 4711 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-32 | D N/A 0.75 in | B N/A 3/4 in | C N/A 3/16 in | $5.20 |
CAD
N/A
|
| 4712 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 10-32 | D N/A 1 in | B N/A 3/4 in | C N/A 3/16 in | $5.65 |
CAD
N/A
|
| 4713 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 1/4-20 | D N/A 0.75 in | B N/A 1/2 in | C N/A 3/16 in | $4.85 |
CAD
N/A
|
| 4714 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 1/4-20 | D N/A 0.75 in | B N/A 3/4 in | C N/A 3/16 in | $5.20 |
CAD
N/A
|
| 4715 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 1/4-20 | D N/A 1 in | B N/A 3/4 in | C N/A 3/16 in | $5.80 |
CAD
N/A
|
| 4716 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 1/4-20 | D N/A 1-1/4 in | B N/A 3/4 in | C N/A 3/16 in | $6.35 |
CAD
N/A
|
| 4717 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 5/16-18 | D N/A 1 in | B N/A 3/4 in | C N/A 1/4 in | $6.25 |
CAD
N/A
|
| 4718 | N/A Thumb Screws | Material N/A Nylatron | Thread (A) N/A 5/16-18 | D N/A 1-1/4 in | B N/A 3/4 in | C N/A 1/4 in | $6.40 |
CAD
N/A
|


