CAD (0)
▾
T-Bolts
Bolts
- Alloy steel, heat-treated black oxide finish
- Grade 5 (125,000 psi)
- 2A Class standard threads
1 2
Item # |
Item Name |
Material |
Thread Size |
B |
C |
D |
E |
List Price |
|---|---|---|---|---|---|---|---|---|
| TB-2312 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/4-10 | B N/A 2 in. | C N/A 4 in. | D N/A 17/32 in. | E N/A 1 5/16 in. | $17.80 |
| TB-2313 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/4-10 | B N/A 2 1/2 in. | C N/A 6 in. | D N/A 17/32 in. | E N/A 1 5/16 in. | $20.20 |
| TB-2314 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/4-10 | B N/A 2 1/2 in. | C N/A 8 in. | D N/A 17/32 in. | E N/A 1 5/16 in. | $23.75 |
| TB-2315 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 3/4-10 | B N/A 3 in. | C N/A 10 in. | D N/A 17/32 in. | E N/A 1 5/16 in. | $28.00 |
| TB-2410 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1-8 | B N/A 4 in. | C N/A 4 in. | D N/A 11/16 in. | E N/A 1 11/16 in. | $34.50 |
| TB-2411 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1-8 | B N/A 4 in. | C N/A 6 in. | D N/A 11/16 in. | E N/A 1 11/16 in. | $39.50 |
| TB-2412 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1-8 | B N/A 4 in. | C N/A 8 in. | D N/A 11/16 in. | E N/A 1 11/16 in. | $44.50 |
| TB-2413 | N/A T-Bolts | Material N/A Alloy Steel | Thread Size N/A 1-8 | B N/A 4 in. | C N/A 10 in. | D N/A 11/16 in. | E N/A 1 11/16 in. | $48.60 |
1 2