CAD (0)
▾
Stainless Steel Clamp Straps
Clamp Straps
- Made from 300 series stainless steel
Item # |
Item Name |
A |
B |
C |
D |
E |
F |
G |
H |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| 1125 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 1 1/4 in. | C N/A 2 3/4 in. | D N/A 5/8 in. | E N/A 1 1/8 in. | F N/A 9/32 in. | G N/A 3/32 in. | H N/A 3/4 in. | $24.75 |
| 1126 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 1 1/2 in. | C N/A 2 3/4 in. | D N/A 5/8 in. | E N/A 1 1/8 in. | F N/A 9/32 in. | G N/A 3/32 in. | H N/A 3/4 in. | $28.75 |
| 1127 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 2 in. | C N/A 3 in. | D N/A 3/4 in. | E N/A 1 3/8 in. | F N/A 9/32 in. | G N/A 1/8 in. | H N/A 1 in. | $30.75 |
| 1128 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 1 1/4 in. | C N/A 2 3/4 in. | D N/A 5/8 in. | E N/A 1 1/8 in. | F N/A 9/32 in. | G N/A 3/32 in. | H N/A 3/4 in. | $26.50 |
| 1129 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 1 1/2 in. | C N/A 2 3/4 in. | D N/A 5/8 in. | E N/A 1 1/8 in. | F N/A 9/32 in. | G N/A 3/32 in. | H N/A 3/4 in. | $30.40 |
| 1130 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 2 in. | C N/A 3 in. | D N/A 3/4 in. | E N/A 1 3/8 in. | F N/A 9/32 in. | G N/A 1/8 in. | H N/A 1 in. | $30.65 |


