CAD (0)
▾
Stainless Steel Clamp Straps
Clamp Straps
- Made from 300 series stainless steel
Item # |
Item Name |
A |
B |
C |
D |
E |
G |
H |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| 1500 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 1/2 in. | C N/A 1 1/2 in. | D N/A 5/16 in. | E N/A 5/8 in. | G N/A 3/32 in. | H N/A 7/32 in. | $11.65 |
| 1501 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 1/2 in. | C N/A 1 3/4 in. | D N/A 7/16 in. | E N/A 3/4 in. | G N/A 3/32 in. | H N/A 7/32 in. | $11.75 |
| 1502 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 1/2 in. | C N/A 2 in. | D N/A 9/16 in. | E N/A 7/8 in. | G N/A 3/32 in. | H N/A 7/32 in. | $13.35 |
| 1625 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 5/8 in. | C N/A 1 3/4 in. | D N/A 3/8 in. | E N/A 3/4 in. | G N/A 1/8 in. | H N/A 9/32 in. | $13.35 |
| 1626 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 5/8 in. | C N/A 2 in. | D N/A 1/2 in. | E N/A 7/8 in. | G N/A 1/8 in. | H N/A 9/32 in. | $16.25 |
| 1627 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 5/8 in. | C N/A 2 1/2 in. | D N/A 11/16 in. | E N/A 1 1/16 in. | G N/A 1/8 in. | H N/A 9/32 in. | $18.10 |
| 1750 | N/A Clamp Straps | A N/A 3/8 in. | B N/A 3/4 in. | C N/A 2 in. | D N/A 1/2 in. | E N/A 7/8 in. | G N/A 1/8 in. | H N/A 11/32 in. | $15.50 |
| 1751 | N/A Clamp Straps | A N/A 3/8 in. | B N/A 3/4 in. | C N/A 2 1/2 in. | D N/A 3/4 in. | E N/A 1 1/8 in. | G N/A 1/8 in. | H N/A 11/32 in. | $17.85 |
| 1752 | N/A Clamp Straps | A N/A 3/8 in. | B N/A 3/4 in. | C N/A 3 in. | D N/A 7/8 in. | E N/A 1 5/16 in. | G N/A 1/8 in. | H N/A 11/32 in. | $19.60 |
| 1875 | N/A Clamp Straps | A N/A 1/2 in. | B N/A 7/8 in. | C N/A 3 in. | D N/A 3/4 in. | E N/A 1 5/16 in. | G N/A 1/8 in. | H N/A 13/32 in. | $23.30 |
| 1876 | N/A Clamp Straps | A N/A 1/2 in. | B N/A 7/8 in. | C N/A 3 1/2 in. | D N/A 1 in. | E N/A 1 1/2 in. | G N/A 1/8 in. | H N/A 13/32 in. | $25.25 |
| 1877 | N/A Clamp Straps | A N/A 1/2 in. | B N/A 7/8 in. | C N/A 4 in. | D N/A 1 1/8 in. | E N/A 1 5/8 in. | G N/A 1/8 in. | H N/A 13/32 in. | $27.65 |


