CAD (0)
▾
Stainless Steel Clamp Straps
Clamp Straps
- Made from 300 series stainless steel
Item # |
Item Name |
A |
B |
C |
D |
E |
G |
F |
List Price |
|---|---|---|---|---|---|---|---|---|---|
| 1506 | N/A Clamp Straps | A N/A 3/16 in. | B N/A 1/2 in. | C N/A 1 1/4 in. | D N/A 5/16 in. | E N/A 9/16 in. | G N/A 3/32 in. | F N/A 7/32 in. | $13.30 |
| 1507 | N/A Clamp Straps | A N/A 3/16 in. | B N/A 1/2 in. | C N/A 1 1/2 in. | D N/A 3/8 in. | E N/A 5/8 in. | G N/A 3/32 in. | F N/A 7/32 in. | $13.90 |
| 1508 | N/A Clamp Straps | A N/A 3/16 in. | B N/A 1/2 in. | C N/A 1 3/4 in. | D N/A 1/2 in. | E N/A 3/4 in. | G N/A 3/32 in. | F N/A 7/32 in. | $14.80 |
| 1509 | N/A Clamp Straps | A N/A 3/16 in. | B N/A 1/2 in. | C N/A 2 in. | D N/A 5/8 in. | E N/A 7/8 in. | G N/A 3/32 in. | F N/A 7/32 in. | $15.30 |
| 1631 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 5/8 in. | C N/A 1 1/2 in. | D N/A 3/8 in. | E N/A 5/8 in. | G N/A 1/8 in. | F N/A 9/32 in. | $14.00 |
| 1632 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 5/8 in. | C N/A 1 3/4 in. | D N/A 1/2 in. | E N/A 3/4 in. | G N/A 1/8 in. | F N/A 9/32 in. | $14.45 |
| 1633 | N/A Clamp Straps | A N/A 1/4 in. | B N/A 5/8 in. | C N/A 2 in. | D N/A 5/8 in. | E N/A 7/8 in. | G N/A 1/8 in. | F N/A 9/32 in. | $14.45 |
| 1634 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 5/8 in. | C N/A 2 in. | D N/A 9/16 in. | E N/A 7/8 in. | G N/A 1/8 in. | F N/A 9/32 in. | $16.30 |
| 1635 | N/A Clamp Straps | A N/A 5/16 in. | B N/A 5/8 in. | C N/A 2 1/2 in. | D N/A 13/16 in. | E N/A 1 1/8 in. | G N/A 1/8 in. | F N/A 9/32 in. | $18.75 |
| 1756 | N/A Clamp Straps | A N/A 3/8 in. | B N/A 3/4 in. | C N/A 2 in. | D N/A 9/16 in. | E N/A 15/16 in. | G N/A 1/8 in. | F N/A 11/32 in. | $15.50 |
| 1757 | N/A Clamp Straps | A N/A 3/8 in. | B N/A 3/4 in. | C N/A 2 1/2 in. | D N/A 3/4 in. | E N/A 1 1/8 in. | G N/A 1/8 in. | F N/A 11/32 in. | $17.60 |
| 1881 | N/A Clamp Straps | A N/A 1/2 in. | B N/A 7/8 in. | C N/A 3 in. | D N/A 1 in. | E N/A 1 3/8 in. | G N/A 1/8 in. | F N/A 13/32 in. | $18.80 |
| 1882 | N/A Clamp Straps | A N/A 1/2 in. | B N/A 7/8 in. | C N/A 3 1/2 in. | D N/A 1 3/16 in. | E N/A 1 9/16 in. | G N/A 1/8 in. | F N/A 13/32 in. | $25.00 |


