CAD (0)
▾
Item # |
Item Name |
Material |
Thread (A) |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|
| HJN-25 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 1/4-20 | B N/A 1/2 in | C N/A 3/16 in | $0.88 |
CAD
N/A
|
| HJN-31 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 5/16-18 | B N/A 9/16 in | C N/A 7/32 in | $0.97 |
CAD
N/A
|
| HJN-37 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 3/8-16 | B N/A 11/16 in | C N/A 1/4 in | $1.10 |
CAD
N/A
|
| HJN-50 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 1/2-13 | B N/A 7/8 in | C N/A 5/16 in | $1.20 |
CAD
N/A
|
| HJN-62 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 5/8-11 | B N/A 1 1/16 in | C N/A 3/8 in | $1.70 |
CAD
N/A
|
| HJN-75 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 3/4-10 | B N/A 1 1/4 in | C N/A 7/16 in | $2.45 |
CAD
N/A
|
| HJN-87 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 7/8-9 | B N/A 1 7/16 in | C N/A 1/2 in | $3.55 |
CAD
N/A
|
| HJN-10 | N/A Hex Jam Nut | Material N/A Steel | Thread (A) N/A 1-8 | B N/A 1 5/8 in | C N/A 9/16 in | $4.40 |
CAD
N/A
|


