CAD (0)
▾
Metric Button Thread Collar Nuts
Nuts
- Carbon steel, black oxide finish
Item # |
Item Name |
Material |
Thread Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| CN-706 | N/A Metric Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A M6 | A N/A 26.0 mm | B N/A 16.0 mm | C N/A 3.5 mm | $11.00 |
CAD
N/A
|
| CN-708 | N/A Metric Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A M8 | A N/A 32.0 mm | B N/A 20.5 mm | C N/A 4.5 mm | $12.50 |
CAD
N/A
|
| CN-710 | N/A Metric Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A M10 | A N/A 32.0 mm | B N/A 20.5 mm | C N/A 4.5 mm | $12.50 |
CAD
N/A
|
| CN-712 | N/A Metric Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A M12 | A N/A 41.5 mm | B N/A 28.5 mm | C N/A 6.5 mm | $17.00 |
CAD
N/A
|
| CN-716 | N/A Metric Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A M16 | A N/A 41.5 mm | B N/A 28.5 mm | C N/A 6.5 mm | $17.00 |
CAD
N/A
|


