CAD (0)
▾
Metric Button Thread Knurled Nuts
Nuts
- Carbon steel, black oxide finish
Item # |
Item Name |
Material |
Finish |
Thread Size |
A |
B |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| KN-706 | N/A Metric Button Thread Knurled Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M6 | A N/A 26.0 mm | B N/A 14.5 mm | $11.00 |
CAD
N/A
|
| KN-708 | N/A Metric Button Thread Knurled Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M8 | A N/A 28.5 mm | B N/A 19.0 mm | $12.45 |
CAD
N/A
|
| KN-710 | N/A Metric Button Thread Knurled Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M10 | A N/A 28.5 mm | B N/A 19.0 mm | $12.45 |
CAD
N/A
|
| KN-712 | N/A Metric Button Thread Knurled Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M12 | A N/A 38.0 mm | B N/A 28.5 mm | $17.00 |
CAD
N/A
|
| KN-716 | N/A Metric Button Thread Knurled Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A M16 | A N/A 38.0 mm | B N/A 28.5 mm | $17.00 |
CAD
N/A
|


