CAD (0)
▾
Stainless Steel Hex Head Equalizing Nuts
Nuts
- Machined from 303 stainless steel
Item # |
Item Name |
Material |
Thread (F) |
A |
B |
C |
D |
E |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3312 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 4-40 | A N/A 1/4 in | B N/A 1/8 in | C N/A 9/32 in | D N/A 5/16 in | E N/A 3/32 in | $2.60 |
CAD
N/A
|
| 3313 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 6-32 | A N/A 1/4 in | B N/A 1/8 in | C N/A 9/32 in | D N/A 5/16 in | E N/A 3/32 in | $2.60 |
CAD
N/A
|
| 3375 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 8-32 | A N/A 1/4 in | B N/A 1/8 in | C N/A 5/16 in | D N/A 3/8 in | E N/A 3/32 in | $2.75 |
CAD
N/A
|
| 3437 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 10-24 | A N/A 5/16 in | B N/A 5/32 in | C N/A 3/8 in | D N/A 7/16 in | E N/A 1/8 in | $3.20 |
CAD
N/A
|
| 3438 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 10-32 | A N/A 5/16 in | B N/A 5/32 in | C N/A 3/8 in | D N/A 7/16 in | E N/A 1/8 in | $3.20 |
CAD
N/A
|
| 3500 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 1/4-20 | A N/A 5/16 in | B N/A 5/32 in | C N/A 7/16 in | D N/A 1/2 in | E N/A 1/8 in | $3.50 |
CAD
N/A
|
| 3562 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 5/16-18 | A N/A 5/16 in | B N/A 5/32 in | C N/A 1/2 in | D N/A 9/16 in | E N/A 1/8 in | $4.25 |
CAD
N/A
|
| 3687 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 3/8-16 | A N/A 3/8 in | B N/A 3/16 in | C N/A 5/8 in | D N/A 11/16 in | E N/A 3/16 in | $5.55 |
CAD
N/A
|
| 3689 | N/A Equalizing Nut | Material N/A Stainless | Thread (F) N/A 1/2-13 | A N/A 1/2 in | B N/A 1/4 in | C N/A 11/16 in | D N/A 3/4 in | E N/A 1/4 in | $6.45 |
CAD
N/A
|


