CAD (0)
▾
Standard Button Thread Collar Nuts
Nuts
- Carbon steel, black oxide finish
Item # |
Item Name |
Material |
Thread Size |
A |
B |
C |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| CN-725 | N/A Standard Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A 1/4-20 | A N/A 1 in | B N/A 5/8 in | C N/A 1/8 in | $11.00 |
CAD
N/A
|
| CN-731 | N/A Standard Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A 5/16-18 | A N/A 1 1/4 in | B N/A 13/16 in | C N/A 3/16 in | $12.50 |
CAD
N/A
|
| CN-737 | N/A Standard Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A 3/8-16 | A N/A 1 1/4 in | B N/A 13/16 in | C N/A 3/16 in | $12.50 |
CAD
N/A
|
| CN-750 | N/A Standard Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A 1/2-13 | A N/A 1 5/8 in | B N/A 1 1/8 in | C N/A 1/4 in | $17.00 |
CAD
N/A
|
| CN-762 | N/A Standard Button Thread Collar Nuts | Material N/A Carbon Steel | Thread Size N/A 5/8-11 | A N/A 1 5/8 in | B N/A 1 1/8 in | C N/A 1/4 in | $17.00 |
CAD
N/A
|


