CAD (0)
▾
Standard Button Thread Hex Nuts
Nuts
- Carbon steel, black oxide finish
Item # |
Item Name |
Material |
Finish |
Thread Size |
Hex |
A |
List Price |
CAD |
|---|---|---|---|---|---|---|---|---|
| HN-725 | N/A Standard Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A 1/4-20 | Hex N/A 7/8 in | A N/A 9/16 in | $10.90 |
CAD
N/A
|
| HN-731 | N/A Standard Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A 5/16-18 | Hex N/A 1 in | A N/A 5/8 in | $12.35 |
CAD
N/A
|
| HN-737 | N/A Standard Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A 3/8-16 | Hex N/A 1 in | A N/A 5/8 in | $12.35 |
CAD
N/A
|
| HN-750 | N/A Standard Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A 1/2-13 | Hex N/A 1 3/8 in | A N/A 1 1/8 in | $16.95 |
CAD
N/A
|
| HN-762 | N/A Standard Button Thread Hex Nuts | Material N/A Carbon Steel | Finish N/A Black oxide | Thread Size N/A 5/8-11 | Hex N/A 1 3/8 in | A N/A 1 1/8 in | $16.95 |
CAD
N/A
|


